Accessories for power line filters include protective boots for connection terminals.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Category Selection
For part listings and specifications, go to Shop Now
FA-REC2 and FA-GFCI AC receptacles are DIN rail mounted convenience outlets used for powering external devices including laptop computers and test equipment. The FA-REC2 is a standard 125 VAC, 15A receptacle and FA-GFCI is a 125 VAC, 15A ground-fault circuit interrupter. For an additional outlet, the FA-REC3 offers three standard 125 VAC, 15A receptacles in a space saving design that can be easily DIN rail mounted where needed.
Power entry modules are general-purpose single-stage IEC inlet filters specifically designed as line filters for 120/240 VAC, single-phase devices.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings