Advanced panel meters feature a large 4-inch display, Modbus communication, and accept inputs such as voltage, current and frequency, ideal for a variety of industrial applications. The easy-to-read panels offer a programmable scale, alarm setpoints, and full-color backlight for instant alerts.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Category Selection
Advanced graphical panel meters feature an enhanced, easy-to-read display with a programmable scale, alarm set-points, and a color-changing RGB backlight for instant alerts. All models are available with digital and analog outputs, Modbus RTU communication, an IP65 protection rating, and an industry leading three-year warranty.
Features:
For part listings and specifications, go to Shop Now
Trumeter ADM200 multi-function meters feature an acclaimed easy-to-read display, the accuracy of a digital meter, and a versatile set of inputs, making them ideal for a wide range of industrial applications including switchgear, generator, and marine systems. These multi-function panel meters can be configured to measure amps, voltage, frequency, or power (Watts, VA, Var, and power factor) for high voltage applications.
Starting at
$222.00
(ADM200-LN-CS)
Trumeter ADM200 series process panel meters are all-in-one meters for low voltage applications that feature the same accuracy and enhanced display as the multi-function meters, but can be configured to provide a scaled readout for industrial process signals including 4-20mA or 0-10 VDC.
Starting at
$222.00
(ADM200P-LN-CS)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings