Audible-visual signaling devices increase the likelihood that personnel will notice and respond to an alert. Panel-mounted buzzers with LED indication and signal beacons with various selectable alarm tones and lighting effects are available to configure the perfect alarm and notification system.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Category Selection
Audible-visual signaling devices combine a visual indication with an audible notification to help ensure awareness of system conditions. Using both visual and audible cues can result in faster recognition and quicker response by needed personnel.
For part listings and specifications, go to Shop Now
New!
Patlite NE-A and NE-IL 56mm audible-visual signal beacons feature easy setup, a compact form factor, and advanced features including IO-Link compatibility and touch-to-silence/touch-to-acknowledge functions.
Starting at
$89.00
(NE-M1ANB-M)
Panel-mounted buzzers with LED indication are through-mounted in 22mm or 30mm cutouts and offer visual alerts in addition to sound.
Starting at
$9.50
(ECX2071-24R)
WERMA EvoSIGNAL optical/audible beacons provide visual and audible alarm and status notifications ideal for areas with limited space. The modular design allows for various mounting options and lens color choices.
Starting at
$96.00
(46011075)
New!
Pfannenberg PYRA series audible-visual Xenon signal beacons generate visual signals with four selectable flash frequencies. These powerful signal beacons offer up to 15 joules of flash energy, separate audio and visual controls, and a robust IP66 housing rated for harsh indoor and outdoor applications.
Starting at
$337.00
(21555154055)
New!
Pfannenberg PYRA series audible-visual LED signal beacons offer flexible, color changing LED technology with selectable signal modes combined with a 101 dB omnidirectional audible alarm. This signaling device offers a 180° x 360° visible field, operates in harsh environments, and can be surface, top, or wall mounted.
Starting at
$360.00
(21556648055)
New!
Pfannenberg PATROL series audible-visual Xenon signal beacons offer 80 pre-programmed audible alarm tones. Up to four selectable alarm tones can be configured in one device and used for different alarm levels.
Starting at
$334.00
(23311804055)
New!
Pfannenberg PATROL series audible-visual LED signal beacons provide a 107 dB at 1m audible output, a 5 joule flash output, and 80 pre-programmed audible alarm tones. These signaling devices can operate in harsh environments and are surface- or flush-mountable.
Starting at
$436.00
(23353108055)
WERMA FlatSIGN series LED signal columns provide visual-audible alarm and status notifications for machines, systems and/or process alarms.
Starting at
$188.00
(69120055)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings