Lashing cable ties provide a buttonhole above the head for inserting the leftover tail; double-headed locking wire ties provide a more secure fastening. These self-extinguishing nylon ties are available in various lengths and pack quantities, depending on style.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Category Selection
Cable ties from SapiSelco organize and secure wires or cables as part of a neat, safe electrical installation.
For part listings and specifications, go to Shop Now
General purpose Nylon 6.6 cable ties are slotted and held in place by the resistance of the elastic tooth against the rack. The tail of the strap is pulled through the head to form a noose that can only be tightened.
These cable ties include a hardened stainless-steel tooth that ensures extremely high mechanical strength and optimal resistance to corrosion. The classic rack has been replaced by a single central raised section, making this cable tie particularly flexible, while maintaining maximum strength.
Exposure to sun and ultraviolet rays causes deterioration on nylon. These specialty Nylon UV resistant cable ties can resist and endure the harsh conditions of outdoor applications for up to 10 years.
These ties are made of a special polyamide with a metal powder additive and are sensitive to electromagnetic fields. They are ideal for applications in food, pharmaceutical and chemical industries.
These cable ties have a tab for temporary cabling/fixing applications, enabling the tie to be released and reused.
The lashing nylon cable tie has a slot above the head for inserting the leftover tail which does not need to be cut, making installation faster.
Collar double-headed cable ties have an additional tooth for more secure fastening and are made of a softer thermoplastic for more flexibility.
The mounting head cable tie provides an eyelet where the tie wrapped cable bundles can be mounted using rivets or screws (not included).
Nylon identification cable ties include a built-in writeable tag to identify the wire purpose, location, connection, or any other ID.
Low-cost beaded double-locking releasable cable ties can be released and reused. The double head allows securing two bundles with one tie, making it more cost efficient.
Low-temperature UV resistant cable ties are recommended for outdoor applications where harsh weather conditions exist. These cable ties can endure outdoor conditions for up to 10 years.
Newest Additions!
Cable tie mounts provide bi-directional openings for ties to provide basic cable support and cable management.
Strain relief plates for cables, conduits, cords, or wires can be a cost-effective means of cable management with the added benefit of reducing breakage due to tension.
Discharge plates can be used with select strain relief plates to provide a grounding point for cable shields, eliminating the electromagnetic interference captured by these shields.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings