Electrical conduit kits are specially designed to route cables on cobots or small robots. Kits include either a solid or split conduit for easy installation of pre-terminated cables, hook and loop mounts and straps, end grommets, and a wire insertion tool for the split conduit version.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Category Selection
Liquid-tight electrical conduit provides a routing channel for electrical wires and excellent protection from abrasion, sunlight, mild acids, alkaline, and oils. Split conduit allows for easy routing and installation of pre-terminated cables, provides moderate crush resistance, and is ideal for cobots, gantry systems, and retrofitting applications.
For part listings and specifications, go to Shop Now
Electri-Flex Type NM flexible conduit provides excellent wire protection with a helically wound integral construction containing a spiral of rigid PVC reinforcement embedded within the wall.
Electri-Flex Type LA flexible conduit offers outstanding protection against wet or oily conditions in exposed or concealed locations.
Electri-Flex Type ATLA is designed specifically for extreme environments. This conduit remains flexible at low temperatures, is flame retardant, and resists aging at elevated temperatures.
Electri-Flex Type SLA flexible shielded conduit is designed for wiring applications requiring protection of sensitive electronic circuits from electromagnetic and radio frequency interference.
New!
Murrplastik EWT-PA series split conduit is perfect for working with terminated cabling, wires, and retrofitting applications. Formed by two separate corrugated tubes, one inside the other, this conduit can be opened and reassembled at any time for easy cable insertion. The dual-tube construction provides increased mechanical protection and eliminates unintentional exposure of the cabling bundle inside.
New!
Murrplastik FHS series electrical conduit kits offer added convenience by providing everything needed for professional cable management, designed for use with cobot or small robotic applications.
RACO liquid-tight metallic connectors are used to positively bond the conduit to a box or enclosure. These connectors are made to fit flexible metallic and non-metallic liquid-tight conduit and can be used in hazardous locations.
Murrplastik split conduit connectors and accessories specifically made for Murrplastik split conduit, provide efficient and quick installations. All connectors consist of two sections that snap together with slight force and can be easily undone if needed without destroying the connector.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings