Checkout $0.00
Instrumentation cable, Type PLTC and Type ITC, 300V, 8 twisted pairs, 16 AWG, PVC conductor insulation material, black and white numbered pairs, individual and overall shielded, PVC jacket, black, 100ft reel.
Technical Specifications
Conflict Minerals Information
{{appStory.pagetextAsHTML.raw}}