Cookies are not enabled on your browser.
Pneumatic air filters clean incoming compressed air for shop/plant air supply or air sources for machines. Particulate and moisture separation air filters are available in a wide variety of port sizes, drain styles and bowl materials to meet a range of pneumatic air supply filtration applications.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.












Particulate and moisture separation air filters are used for cleaning incoming compressed air sources. Coalescing filters can remove water and oil mist. Filters are available with a wide selection of port sizes to meet a broad range of pneumatic air line filtration applications.
For part listing and specifications, go to Shop Now
Excelon Plus 82 and 84 series general purpose air filters offer supreme particulate removal with water extraction levels greater than 95%. Coalescing filters remove oil and carbon filters remove oil vapor (odor) from the compressed air supply. When used together, these filters deliver air at purity class 0 according to ISO 8573-1, making any compressed air system suitable for use in the most critical industrial applications.
Starting at
(F82G-2AN-QP3)
NITRA AF2 series air filters perform particulate and moisture separation; AC series coalescing air filters remove moisture (water) and oil mist from compressed air applications. The modular design enables easy field assembly for combining with other NITRA air preparation components.
Starting at
(AF2-213)
Metal Work Syntesi particulate filters provide particulate and moisture removal; coalescing filters provide oil mist removal. These compact filters are an exceptional value.
Starting at
(5U11F201)
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings