Cookies are not enabled on your browser.
Pilot-operated spool valves are used where air pressure control is preferred over electrical control. These valves are available with single-pilot spring return or double-pilot 2-position operation. Double-pilot models are also available in a 3-position center-closed configuration.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.




















Unlike solenoid values that are electromechanical and utilize electricity for operation, air pilot valves are purely mechanical and use air pressure to perform the opening/closing actions. Although they are less accurate and have a slower response time than solenoid valves, air pilot valves offer a degree of safety since no electrical arcs are possible. They also provide greater durability, and deliver more torque for heavy load applications.
For part listing and specifications, go to Shop Now
Metal Work Series 70 air pilot valves provide reliable on-off or directional control without the need for electricity.
Starting at
(7010010200U)
NITRA AVS series valves can be used in individual pilot operated valve applications; certain models can be field assembled on manifolds for simplifying piping connections.
Starting at
(AVS-5241)
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings