Cookies are not enabled on your browser.
Pneumatic regulators control air pressure for an entire plant or at the machine or component level to ensure consistent pressure for pneumatic devices. Pneumatic air pressure regulators are available in many port sizes and adjustable pressure ranges to meet air supply regulation applications.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.












Pneumatic air pressure regulators are available in port sizes and adjustable pressure ranges to meet a broad range of pneumatic air supply pressure regulation applications.
For part listing and specifications, go to Shop Now
Low-cost Metal Work Syntesi air regulators provide reliable pressure adjustment and are lockable using an optional padlock to prevent unintentional changes in system pressure.
Starting at
(5U11R141)
NITRA pneumatic air pressure regulators offer a wide selection of NPT female port sizes, with adjustable air pressure ranges. The modular design enables easy field assembly for combining with other NITRA air preparation components.
Starting at
(AR2-212)
Norgren's Excelon Plus 82 and 84 series regulators support primary pressures up to 300psi (20bar) and regulate down to outlet pressure ranges of 58psi (4bar) and 145psi (10bar). The knob, designed to prevent unintended adjustments, comes with a padlock hole to lock the regulator at the desired pressure setting.
Starting at
(R82G-2AK-RFG)
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings