Cookies are not enabled on your browser.
Ball screw driven linear actuators deliver smooth, efficient motion for precise positioning and repeated cycles. Options include models for limited space, as well as for longer travel or heavier loads. Motor mounts and couplings support single- or multi-axis systems.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Ball screw-driven linear actuators utilize ball bearings that are continuously circulated in between the ball nut and the shaft. This allows the nut to roll along the shaft as it turns, proving greater efficiency and much less friction. These highly efficient actuators are used when a linear motion application requires the highest precision, higher speeds, or very repetitive movements. They are available in lengths of up to 24 inches or 910mm.
For part listing and specifications, go to Shop Now
New!
PBC Compact series ball screw actuators pair a ball screw drive with hardened steel profile-rail guidance for small-footprint machine axes that need rigid guided positioning. The profile-rail construction addresses higher-load and higher-accuracy requirements within the PBC Compact offering, while the supplied NEMA 17 motor mount reduces additional motor-integration hardware.
Starting at
(CSB08AX1S0200-AD)
SureMotion LAHP series ball screw actuators combine recirculating linear guides with ball screw drive for repetitive positioning that requires efficient motion, rigid guidance, and multi-axis capability. Several frame formats allow selection around footprint, travel, load moments, and axis stiffness while maintaining a common actuator platform.
Starting at
(LAHP-25TM52B3M)
SureMotion LARS series ball screw actuators use continuously supported twin round shafts and recirculating ball bearings to guide heavy loads through 12- or 24-inch travel. The rigid shaft support and NEMA 23-ready drive interface make this family suited to axes where load and moment capacity are more important than compact actuator packaging.
Starting at
(LARSD2-08T12BP2C)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings