Barcode scanners allow a code, such as a 1- or 2-dimensional barcode, QR code, or other marking to be read and converted to usable data. This data is then sent to an intelligent device such as a PLC or PC over a network. A selection of scanners is available to read codes for specific applications.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Category Selection
Barcode scanners are the most common type of industrial identification system and the equipment normally considered when needing to identify a product. Scanners use a combination of lasers and optical componentry to read a barcode on a label, embedded or etched onto a product. They convert the code to usable characters and transmit the code over a communications network.Barcode scanners come in many form factors and styles. Units can be hand-held or mounted on stands.
For part listings and specifications, go to Shop Now
Newest Additions!
General duty barcode scanners with one-dimensional and two-dimensional capability are able to read many popular codes used in industry such as Code 128, Code 39 UPC and QR codes.
Newest Additions!
Rugged duty barcode readers are designed and constructed to withstand tough environmental conditions.
Available accessories and replacement parts facilitate installation and operation of barcode scanner systems. Accessories include:
Voted #1 mid-sized employer in Atlanta
Check out our
job openings