Cookies are not enabled on your browser.
Belt driven linear actuators deliver fast, dependable motion over long travel distances for positioning and material handling. Choose from rail and bearing designs to suit the load and application. Motor mounting hardware and accessories support single- and multi-axis systems.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Belt driven linear actuators use a belt-pully system in lieu of a threaded rod and nut to move a load along a linear path. They operate at longer distances and with less moving parts so there is little wear and tear, providing a long service life.
For part listing and specifications, go to Shop Now
igus ZLW series belt-driven actuators combine toothed belt drive with dry-running polymer carriage bearings for longer-travel axes that prioritize speed and low maintenance. W1040 and W1080 twin-rail sizes support different footprint and moment-load requirements, while stroke up to 1,000 mm makes the family suitable for rapid transfer and multi-axis motion.
Starting at
(ZLW1040S-2)
New!
PBC UG series belt-driven actuators provide the longest travel in the PBC actuator family, reaching 1,750 mm for fast-cycle axes that exceed the stroke available from the UG lead screw versions. Ceramic-coated aluminum plain-bearing and stainless steel V-guide versions allow the guidance construction to be selected independently of the belt-drive requirement.
Starting at
(UGTDA0250B0D-AD)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings