Cookies are not enabled on your browser.
NSF certified potable water solenoid valves are approved for sanitary applications. These valves are available in direct-acting or piloted-diaphragm operator styles, in a range of port sizes, orifice sizes and solenoid voltages. Zero-differential models do not require a minimum pressure to operate.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.



The National Sanitation Foundation (NSF) certifies that food equipment is hygienically designed and built in accordance with US Food and Drug Administration (FDA) health standards. They do this in part by rigorously testing and analyzing products and their materials for adherence to proper food safety regulations. NSF potable water solenoid valves are available in direct-acting or piloted diaphragm versions with a nylon, stainless steel, or lead-free brass body.
For part listing and specifications, go to Shop Now
GC Valves 201 and 211 series 2-port Nylon 6 water valves are an excellent choice for potable water applications requiring a lightweight valve with good chemical resistance. They are certified to NSF/ANSI/CAN 61 and offer up to a 150-psi maximum operating pressure.
Starting at
(NS211YH24CPCG4)
GC Valves 201 and 211 series 2-port 316 stainless steel and 301 series 2-port 303 stainless steel water valves are an excellent choice for potable water applications requiring strict hygiene requirements. They are certified to NSF/ANSI/CAN 61 and offer high pressure ratings.
Starting at
(NS301YH02C3BD5)
GC Valves 71 series 2-port water valves are constructed of durable lead-free brass. They are certified to NSF/ANSI 61 and have NSF-approved EPDM diaphragms. These durable valves are ported for many popular NPT sizes and offer a 150 or 200psi maximum operating pressure.
Starting at
(NS711YH02C9CG1)
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings