Filter Results Clear All
You've selected:
> Programmable Controllers > BRX PLCs (Stackable Micro Brick)
  •   Shop  
  •   Overview  
  •    In Depth   
BRX PLCs (Stackable Micro Brick)
BRX PLCs (Stackable Micro Brick)

Need help selecting BRX PLC components?
Use our configuration tool to configure and order.

BRX series controllers provide the IIoT integration, data logging, motion control, and processing capacity, with customizable communications, to meet the changing demands of automation projects. A wide range of discrete, analog, and motion modules is available for local or remote I/O expansion.

Stride Interactive Product Tour Request
Company Name:
Last Name:
First Name:
Business Email:
Country:
Job Title:
Category Selections
PLCs & CPUs
PLCs & CPUs
Pluggable Option Modules (POM)
Pluggable Option Modules (POM)
Remote I/O
Remote I/O
DC I/O
DC I/O
AC I/O
AC I/O
Relay Output
Relay Output
Analog I/O
Analog I/O
Communications & Networking
Communications & Networking
Motion & Specialty Modules
Motion & Specialty Modules
ZIPLink Wiring Solutions
ZIPLink Wiring Solutions
BRX Accessories
BRX Accessories
Shop Now

BRX (Stackable Micro Brick PLCs)

Category Selection

  • PLCs & CPUs
  • Pluggable Option Modules (POM)
  • Remote I/O
  • DC I/O
  • AC I/O
  • Relay Output
  • Analog I/O
  • Communications & Networking
  • Motion & Specialty Modules
  • ZIPLink Wiring Solutions
  • BRX PLC Accessories
Do-more BRX Series Programmable Controllers

You won't find this much value anywhere else:

BRX price comparison

(click to enlarge)

FREE user-friendly software designed to make complex operations like PID and motion control a cinch.

brx ladder logic

(click to enlarge)

The BRX controller, along with the Do-more PLC control technology, was developed to tackle both straightforward and complex applications in no time. This PLC series is loaded with hardware and software features (including the handy project simulator and Rest API functionality) providing an extensive toolbox to satisfy even the most demanding projects.

  • High-performance processors that come standard with a software-selectable RS232/RS485 serial port, 1MB of internal data storage with 32GB of optional microSD storage, and a user-changeable, hot-swappable communication port
  • Ethernet, serial, and USB communication options available
  • Onboard high-speed I/O with high-speed expansion I/O options for frequencies up to 2MHz (depending on model)
  • Stackable platform requires no base or backplane, and the PLC units can be expanded with up to 8 additional I/O modules
  • Robust instruction set with custom motion profiles and Axis commands
  • Integrated project, communication, and OS security
  • Seamless integration with high-level IT systems and IIoT/cloud platforms using MQTT(S) (w/ Sparkplug B), HTTP(S), FTP, OPC UA protocols and Rest API capability

Do-more Designer is the full-featured PLC programming software for the Do-more series of programmable logic controllers. The software is packed with development tools and features dedicated high speed I/O and motion control instructions for improved functionality, a powerful spreadsheet style MATH instruction that accepts formulas and variables, and support for a mix of stage and ladder programming for a best-of-both-worlds approach that simplifies code and makes troubleshooting easier.

Another benefit Do-more Designer offers is device-centric programming. This programming method allows the user to configure software "devices" that act as liaisons between the ladder code and the hardware itself. For example, easily create a device to handle communication rates, timeouts, etc. all behind the scenes without any extra ladder programming. This feature along with the other efficiencies built into the Do-more platform, and the many tools it provides, will allow you to master any control challenge, big or small.

This link opens a PDF. BRX PLC Overview
This link opens a PDF. Do-more Designer Software Overview
Goes to free download page Download the FREE Software
This link is to a video. BRX PLC Tutorial/Overview Videos
FREE BRX PLC online training, available 24/7/365!
This link opens a PDF. PLC Statement of Direction

For part listings and specifications, go to Shop Now

plcs and cpus

PLCs & CPUs

BRX CPUs contain the processing power and I/O interface needed to perform logic operations, networking tasks, and many other functions required in an automated control system. The BRX series offers powerful CPUs in four different form factors - three with built-in I/O (PLC units) and one CPU without any I/O built in. Several communication options are available, and all the PLCs/CPUs can be expanded with stackable I/O modules to meet the input/output needs of the application at hand.

Starting at
$213.00
(BX-DM1-10AR-D)

LEARN MORE
Pluggable Option Modules (POM)

Pluggable Option Modules (POM)

Newest Additions!

  • USB-C pluggable option module
  • Sparkplug B and OPC UA Ethernet pluggable option modules

All BRX controllers feature an additional slot in the CPU to house a user-selected Pluggable Option Module (POM). The POM option slot can be used to add a serial port, an Ethernet port, or a USB port to the CPU/PLC.

Starting at
$48.50
(BX-P-USB-B)

LEARN MORE
Remote I/O

Remote I/O

The BRX PLC remote I/O controllers simplify system architecture and reduce wiring costs when I/O must be located away from the local CPU. Remote I/O is ideal for segmented systems controlled by one main PLC or whenever it's more practical to mount the I/O at the machine it's controlling. By adding a remote I/O controller to the BRX PLC system, I/O capacity can be increased to over 4,000 discrete I/O points when using Do-more Ethernet Remote I/O and over 63,000 discrete I/O points with Modbus TCP.

Starting at
$205.00
(BX-DMIO-M-D)

LEARN MORE
DC I/O

DC I/O

Newest Additions!

  • More BRX DC I/O modules

DC I/O modules monitor ON/OFF signals or control devices that switch DC power and are available in input, output, and combination input/output models with up to 32 points.

Starting at
$51.00
(BX-08NF3)

LEARN MORE
AC I/O

AC I/O

AC I/O modules monitor and control ON/OFF type devices that operate with AC power (12-24 or 120-240 VAC) and are available in input or output models with up to 16 points.

Starting at
$52.00
(BX-08NB)

LEARN MORE
Relay Output

Relay Output

Relay modules can be used to operate DC or AC rated devices (12-48 VDC / 100-125 VDC / 24-240 VAC) and are available with Form C (normally open/normally closed) and/or Form A (normally open) relay contacts, with up to 16 points.

Starting at
$73.00
(BX-05TRS)

LEARN MORE
Analog I/O

Analog I/O

Analog input, output, and input/output modules monitor and control pressure, temperature, flow, level, and other process signals. Modules are available in high-resolution current, voltage, combination voltage/current, and sensor-specific or universal temperature models with support for a wide range of signals.

Starting at
$182.00
(BX-04ADM-1)

LEARN MORE
Communications & Networking

Communications & Networking

The BRX controllers have several communication options available including the built-in and optional POM communication ports. For systems requiring even more serial communication, optional networking modules are available to add up to 4 extra serial ports per module.

Starting at
$199.00
(BX-SERIO-4)

LEARN MORE
Motion & Specialty Modules

Motion & Specialty Modules

Newest Additions!

  • BRX DC output module with built-in diagnostics

Motion and specialty modules are designed to perform specific functions, including input simulation, high-speed counting, and pulse width modulation. All BRX PLC models with 24VDC I/O have high-speed inputs and outputs built in; an additional 128 TTL (64 differential) @ 2MHz or 128 @ 250kHz local high-speed points can be added through expansion.

Starting at
$68.00
(BX-08SIM)

LEARN MORE
ZIPLink Wiring Solutions

ZIPLink Wiring Solutions

The ZIPLink connection module and cable system eliminates the normally tedious process of wiring programmable controller I/O to terminal blocks.

Starting at
$34.00
(ZL-RTB20)

LEARN MORE
BRX PLC Accessories

BRX PLC Accessories

Accessories for the BRX PLC system include I/O module terminal blocks, replacement batteries, programming cables, and microSD cards. The powerful Do-more Designer programming software can be downloaded for free; a software USB drive is available for purchase if needed.

Starting at
$3.25
(D0-MC-BAT)

LEARN MORE

Shop Now