Cookies are not enabled on your browser.
Air prep control valves shut off air pressure downstream when at rest and allow air to flow when activated. Manual valves are operated with a knob; solenoid-activated models are available as a standard shut-off valve, or with soft start and dump functions.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Air prep control valves are normally closed valves that allow upstream air to be shut off while exhausting downstream air. Manual shut-off valves, solenoid operated shut-off valves, and soft start/dump valves are available.
For part listing and specifications, go to Shop Now
Excelon Plus 82 and 84 series lockable shut-off valves are available in a 3-way/2-position configuration with threaded exhaust and red knob. The full flow rotating ball valve and restricted 1/4" NPT exhaust port make it possible to add a silencer or pipe the exhaust away.
Starting at
(T82T-2AA-B1N)
Excelon Plus 82 and 84 series soft start dump valves allow downstream pressure to gradually rise on initial start-up, before fully opening to deliver line pressure. The dump function allows the system to be exhausted quickly when required, particularly in the event of a power failure or emergency stop.
Starting at
(P82F-2AT-PFA)
Excelon Plus 82 and 84 series air control valves are reliable components for flow control. In the OFF position, the downstream system pressure is routed through the tapped exhaust port.
Starting at
(P82F-3AT-PFA)
Metal Work Syntesi shut-off valves are normally closed and allow upstream air to be blocked while exhausting downstream air pressure. These manual or solenoid valve-operated shut-off valves are available in a wide range of port sizes and are a great value.
Starting at
(5U11V101)
Metal Work Syntesi soft start valves allow air pressure to be gradually introduced into a downstream system by energizing a solenoid coil. De-energizing the same solenoid coil causes air pressure to be blocked from the upstream source and rapidly dumped from the downstream system.
Starting at
(5U11A701)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings