Filter Results Clear All
You've selected:
> Power Products (Electrical) > DC-to-DC Converters
  •   Shop  
  •   Overview  
DC-to-DC Converters
DC-to-DC Power Converters

DC-to-DC converters provide reliable, overload and short-circuit protected, adjustable outputs when an application requires a different DC voltage than what is readily available. These converters are extremely rugged and versatile, with ultra-wide input voltage ranges.

Stride Interactive Product Tour Request
Company Name:
Last Name:
First Name:
Business Email:
Country:
Job Title:
Category Selections
DIN Rail Mount
DIN Rail Mount
Newest Additions!
Encapsulated Chassis Mount
Encapsulated Chassis Mount
Newest Additions!
DC-to-DC Converters Accessories
DC-to-DC Converters Accessories
Newest Additions!
Shop Now

DC to DC Converters

Category Selection

  • DIN Rail Mount
  • Encapsulated Chassis Mount
  • DC-to-DC Converters Accessories

When applications require a different DC voltage than what is available, DC-to-DC converters will change the supplied voltage to the one needed for proper operation. These converters feature reliable, overload and short-circuit protected, adjustable outputs in ranges up to 48VDC.

For part listings and specifications, go to Shop Now

DC Power Converter Din Rail Mount

DIN Rail Mount

DIN-rail mount DC-to-DC converters are easily mounted in control panels using 35mm DIN rail and accept a wide range of DC source inputs to convert them to required voltage levels. Ultra-slim models are available for space-limited applications and an available PNP/NPN converter easily transforms signals from PNP to NPN or vice-versa.

Starting at
$52.00
(2000-5420-1399-0987)

LEARN MORE
DC Power Converters Encapsulated Chassis Mount

Encapsulated Chassis Mount

RHINO encapsulated DC-to-DC converters provide maximum environmental protection for reliable DC power. These low-profile, plastic or aluminum housed units accept a wide range of DC inputs and convert them to needed voltage levels, and offer features such as remote on/off control and overload protection.

Starting at
$99.00
(PSE05-DC12-40)

LEARN MORE
DC Power Converters Accessories

DC-to-DC Converters Accessories

DC-to-DC converter accessories include end plates for WAGO terminal block style DC-to-DC and PNP/NPN converters, and DIN-rail mount brackets.

Starting at
$5.00
(859-525-5)


Shop Now