Cookies are not enabled on your browser.
DC motors are designed for use with unfiltered SCR (Thyristor) type and PWM (pulse width modulated) type DC adjustable speed drives, and on across-the-line DC controls. DC motors are perfect for conveyors, turntables, anywhere adjustable speed and constant torque are required, or when dynamic braking and/or reversing are needed.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Category Selection
Industrial DC motors have historically been of the brush type with speed controlled by varying the amount of armature current. AC motor speed control is achieved by varying the frequency of the alternating current. DC motors are typically more efficient than AC motors and provide 100% rated torque from 0-100% of base speed. Their speed can be easily controlled with a simple analog DC drive.
For part listings and specifications, go to Shop Now
IronHorse motors are manufactured by leading motor suppliers for the U.S. market. These suppliers thoroughly test these motors during production and after final assembly to ensure long-lasting operation. IronHorse DC motors are designed for use with unfiltered SCR (Thyristor) type and PWM (pulse-width-modulated) type DC adjustable-speed drives, as well as across-the-line DC controls. These NEMA-framed motors bolt directly to gearboxes or motor mounts that fit the selected frame size.
Small frame IronHorse DC motors feature the same quality as their full-sized counterparts and are also designed for use with unfiltered SCR (Thyristor) type and PWM (pulse-width-modulated) type DC adjustable-speed drives, as well as across-the-line DC controls. These motors are useful for moving small loads when a compact framed motor is required.
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings