Cookies are not enabled on your browser.
Photoelectric sensors detect presence, distance, or color using light via through-beam, retroreflective, or diffuse sensing modes. Specialized fiber optic and fork sensors are also available; Bluetooth and/or IO-Link and smart functionality models offer advanced data and configuration.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Photoelectric sensors use light and optics to detect object presence, color, or distance. Standard models provide discrete or analog outputs; smart sensors offer advanced functionality; and models with IO-Link capability supply measurement, diagnostic, performance, and configuration data. Photoelectric sensors from brands such as Autonics, Contrinex, Datalogic, di-soric, Eaton, Leuze, Micro Detectors, and Wenglor, as well as our own AchieVe, AutomationDirect, and ProSense brands, can detect a wide variety of materials and measure distances from a few millimeters up to hundreds of meters.
For part listing and specifications, go to Shop Now
Newest Additions!
Diffuse photoelectric sensors with background suppression detect objects by sensing reflected light. They offer reliable detection by ignoring surrounding objects and provide a stable sensing distance regardless of target color. Some models use blue light to accurately sense dark or shiny targets.
Diffuse photoelectric sensors combine an emitter and receiver into a single compact housing. They sense presence, color, or contrast by emitting a light beam and sensing the light reflected directly from the target. They are easy to install and adjust, but typically have shorter sensing distances.
Newest Additions!
Retroreflective sensors bounce light off a fixed reflector; a target is detected when it breaks the beam. They offer longer sensing distances than a diffuse style but require alignment of the sensor and reflector. Polarized models improve detection accuracy by filtering out ambient light sources.
Newest Additions!
Through-beam photoelectric sensors consist of an emitter and a receiver in separate housings. The emitter sends a beam of light to the receiver, which determines a target is present when the beam is interrupted. These sensors offer the longest sensing distances but require precise alignment.
Fiber optic sensors provide a remotely mounted electronics and optics package with fiber optic extensions to the sensing area. They offer supreme noise protection, and their small size is perfect for extremely tight locations or where even low-power electronics are not allowed.
Fork sensors (also called slot or "U" sensors) offer advantages over standard through-beam sensors, including identical mechanical / optical axis, operational reliability and repeatability with transmitter and receiver built into the same housing.
Reflectors, lens adapters, shutters, and splitters are available for proper operation and detection or to alter the size and/or path of the emitted light for specialized installations.
Brackets and adapters are available in various materials for mounting tubular and rectangular photoelectric sensors.
Newest Additions!
Voted #1 mid-sized employer in Atlanta
Check out our
job openings