AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405   AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405
Click here to view your shopping cart.
Cart  
Total $0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Email Us | Contact us
Help | Business Policies |
1-800-633-0405
*Free shipping is available for orders over $300 within the U.S. and Puerto Rico, which are typically shipped via UPS ground service, or LTL for heavy items. (Free shipping offer does not apply to motors over 100 lbs. or enclosures over 150 lbs.going to Alaska, Hawaii or Puerto Rico.) See terms & conditions for full details on all shipping
You are looking at:  Programmable Controllers > DirectLogic Series P... > DirectLogic 06 (Expandable Micro Brick PLC)

Products Overview Technical Info Manuals
 
Subcategories:  PLC Units  Discrete I/O  Analog I/O  Communications & Networking  Specialty Modules  Programming SW & Cables  ZipLink Wiring Solutions  Spare Parts & Specialty Items  Documentation  

Shop for this product


DirectLOGIC 06 Micro Programmable Logic Controller (DL06 PLC)

DL06 ... combining fixed I/O with four option card slots for expansion from 36-100 I/O.

DL06 Direct Logic micro PLC

Check out our competitive prices

The DirectLOGIC 06 (DL06) programmable logic controller (PLC) is our first micro PLC to combine its fixed I/O of 20 inputs and 16 outputs with four option card slots for expansion (discrete, analog, communication modules), all in the same package. With the DL06 micro PLC, you can use the same PLC panel layout for all applications from 36 to 100 I/O. This powerful micro PLC is ideal for managing a variety of industrial process control applications.

The DL06 CPU offers PID capability, high-speed counting, floating point number handling, and an instruction set very similar to our larger DL205 D2-260 CPU. Many powerful instructions are included. All DL06 PLCs have two built-in communication ports that can be used for programming, operator interface, networking, etc. One of the DL06 ports is a multi-function port capable of RS232C, RS422, or RS485 communication.

Features include:
  • 14.8 KB of total memory
  • 229 instructions, including 8 PID loops
  • Two communication ports, including RS232/ 422/ 485 capability
  • Supports networking for MODBUS RTU master/slave, Ethernet, DeviceNET slave, Profibus slave, and ASCII in/out
  • Integrated high-speed inputs and pulse output
  • Thermocouple and RTD temperature inputs
  • Built-in real-time clock/calendar
  • Optional LCD display panel for monitoring, alarms or maintenance

DL06 prices start at $199.00 .

Complete DL05/06 Overview

Mighty Micro (pdf - 636 KB) See why the DL06 is the Mighty Micro!


DL06 Selection Guide Top

DL06 Direct Logic CPU Units
From $199.00
(D0-06DD1)

DL06 CPU Units
The DL06 micro PLC line has nine base units to choose from, each has 20 built-in inputs and 16 built-in outputs. The DL06 is a great fit for high voltage, 220-240 VAC applications or remote 12 VDC applications, and everything in between.
  • Nine units: 100-240 VAC or 12-24 VDC powered
  • AC-powered I/O combinations:
    AC-in/AC-out, AC-in/relay-out, DC-in/AC-out, DC-in/DC-out, and DC-in/relay-out
  • DC-powered I/O combinations: DC-in/DC-out(sink), DC-in/DC-out(source), and DC-in/Relay-out

DL06 PLC Discrete I/O
Starting at $39.00
(F0-04TRS)

Discrete I/O
The discrete I/O option modules allow the DL06 PLC to expand with the needs of industrial control applications for just a few dollars more.
  • 8-in, 110 VAC
  • 10-in, 12-24 VDC
  • 16-in, 20-28 VDC
  • 10-out & 16-out 12-24 VDC
  • 4 relay outputs, 5-30 VDC or 5-125 VAC
  • 8 relay outputs, 6-27 VDC or 6-240 VAC
  • Combo 4-in 12-24 VDC, 4-out 12-24 VDC
  • Combo 4-in 12-24 VDC, 3 relay outputs
  • 8 point input simulator module

DL06 Analog I/O
From $79.00
(F0-04AD-1)

Analog I/O - 12-bit Resolution
Using option modules, analog I/O can be added to the DL06 PLC. These analog modules are among the smallest and lowest-priced in the industry.
  • 4 analog inputs: 4-20 mA or 0-20 mA
  • 4 analog inputs: 0-5 V or 0-10 V
  • 2 analog in / 2 analog out, 0-5 or 0-10 V
  • 4 analog in / 2 analog out, 0-20 or 4-20 mA
  • 4 analog in / 2 analog out, 0-5 or 0-10 V
  • 4-channel RTD input module
  • 4-channel Thermocouple input module

DL06 16-bit Analog I/O module
From $129.00
(F0-08ADH-1)

Analog I/O - 16-bit Resolution
16-Bit analog modules offer higher resolution, higher density (8 channel) and output only versions.
  • 8 analog inputs: 4-20 mA or 0-20 mA
  • 8 analog inputs: 0-5 V or 0-10 V
  • 8 analog outputs, 4-20 mA
  • 8 analog outputs, 0-10 V
  • 4 analog outputs, 4-20 mA
  • 4 analog outputs, 0-10 V

DL06 Communications Modules
Starting at $79.00
(D0-DEVNETS )

Communications & Networking
Implement advanced networking solutions for the DL06 with DeviceNet, Ethernet (10 or 100 MBit), and Profibus Modules. The D0-DCM module supports DirectNet and Modbus (slave) protocols.
  • Data Communications - network interface to DirectNET and Modbus
  • 10 baseT and 10/100 baseT Ethernet
  • DeviceNET slave module
  • Profibus slave communication module
  • RS232C to RS422/ RS485 converters

DL06 Specialty Modules
$195.00
(H0-CTRIO)

Specialty Modules
The H0-CTRIO High-Speed Counter I/O module is the affordable, high-performance, high-feature solution for DL06 counting input and pulse output.
  • High-speed Counter I/O Module
  • Triple-port BASIC Coprocessor
  • Input Simulator

DirectSOFT5 PLC Programming Software
Full Version $395.00
(PC-DSOFT5)

DirectSOFT Programming Software
The new DirectSOFT5 software package offers a host of advanced features for easier PLC programming.
  • Full-featured 32-bit Windows-certified programming for all DirectLOGIC PLCs
  • ALL NEW IBox instructions
  • FREE version allows a maximum of 100 words for programming, editing, and downloading

DL06 Accessories
$73.00
(D0-06LCD)

Accessories
The optional D0-06LCD is an easy to install cost effective LCD display panel for the DL06 micro PLC.
  • Optional LCD Display (D0-06LCD)
  • Serial communication port adapter
  • Replacement terminal blocks, covers, labels
  • CPU battery, cable kits, RS232C to RS422/ RS485 converters


DL06 - Great Fit for Practical On/Off Control Top



dl06_practical_on-off.pdf Practical On/Off PDF
(398 KB)

Nine models available
- The DL06 PLC line includes nine models to choose from in both AC and DC powered models.

Thirty-six built-in I/O points
- All nine DL06 PLC models include 20 inputs and 16 outputs for a total of 36 built-in discrete I/O in a variety of AC, DC and relay combinations.

Flexible programming
Our FREE DirectSOFT PLC programming software package, PC-DS100,* combined with the powerful DL06 instruction set, makes programming your application simple and affordable.

Practical communications
The DL06 includes two serial communication ports. Port 1 supports programming and HMI. Port 2 can be used for RS-232/422/485 networking or ASCII In/out to other devices.

Discrete I/O option modules
These discrete I/O option modules allow the DL06 to expand with the needs of your application for just a few dollars more.

Easy ZIPLink connection
16-point option modules can connect to a variety of ZIPLink modules, including low-cost feed-through terminals, fuse, LED, and even relay modules.


DL06 - Great Fit for Flexible Analog Control Top



dl06_analog_control.pdf Analog Control PDF
(454 KB)

Two-for-one pricing
- Combine our analog I/O modules with any DL06 PLC for the lowest-cost analog control in its class. You can buy two DL06 systems for the price of one of our competitors’ systems.

C-more panels
offer a low-cost window into your application. Our C-more operator interface panels have some of the best features in the market for process HMI applications.

Direct wiring
with the analog option modules to most common analog devices such as pressure and level transmitters, proportional valves, AC drives, panel meters, etc.

Eight PID loops with “auto-tune”
The DL06 supports its great analog capabilities with PID and floating point math at no additional charge.

Powerful communications
- built-in and expansion. Combine a DL06 AC or DC-powered PLC unit with our industrial telephone modem and avoid the high cost of an advanced Remote Telemetry System (RTU).

Seven analog modules
to choose from including 4-20 mA or 0-20 mA, and 0-5V or 0-10V input and output ranges. DL06 analog modules are the smallest and lowest-priced in the industry.


DL06 - Great Fit for Communication-Enabled Applications Top

DL06 communications

dl06_communications.pdf Communications PDF
(410 KB)

Flexible communications
- The most flexible ports in its class. The DL06 has two built-in communication ports. Port 2 has the same communication capabilities as many larger PLCs.

Connect directly to ASCII devices
The DL06 allows you to easily perform ASCII operations at no additional charge!

Versatile programming port
can also be used for operator interface. After programming is complete, use this port to connect to a C-more panel for a low cost HMI solution.

Ethernet connectivity
DL05/ 06 H0-ECOM Ethernet Modules provide a 10 Mbit or 100 Mbit Ethernet link for peer-to-peer PLC communications and for data serving to HMI/SCADA systems using OPC over Ethernet.

ASCII and Modbus
fill-in-the-blanks instructions. The DL06 includes easy-to-use communication instructions for MODBUS and ASCII operations.


Other Great DL06 Functions and Features ... Top

High-Speed Counting
and Pulse Output


pulse counter module

dl06_counter_pulse.pdf Counter/Pulse PDF
(400 KB)
Snap-in LCD Display



dl06_lcd_display.pdf LCD Display PDF
(400 KB)



Competitive Comparison
 
Shop for this product
Shopping Tips



For payment options we accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics Credit Card Safe
Security Certificates
Comments and suggestions: store@automationdirect.com | Order Assistance/Sales: sales@automationdirect.com
Copyright © 1999-2008 Automationdirect.com. ALL RIGHTS RESERVED. Privacy Statement
Site Map
(web1 adc_charlie)