AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405   AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405
Click here to view your shopping cart.
Cart  
Total $0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Site Map | Help | Email Us | Contact us
Business Policies | 1-800-633-0405
*Free shipping is available for orders over $300 within the U.S. and Puerto Rico, which are typically shipped via UPS ground service, or LTL for heavy items. (Free shipping offer does not apply to motors over 100 lbs. or enclosures over 150 lbs.going to Alaska, Hawaii or Puerto Rico.) See terms & conditions for full details on all shipping
Search
 
You are looking at: Programmable Controllers > DirectLogic Series PLCs (Micro to Small, Brick & Modular) > DirectLogic 305 (Small Modular PLC)
Products Overview Technical Info Manuals
 
Subcategories:  CPUs  Specialty CPUs  Bases & Expansion  DC I/O  AC I/O  AC/DC I/O (Relay Outputs)  Analog I/O  Communications & Networking  Specialty Modules  Optional Program Memory  Programming SW & Cables  ZipLink Wiring Solutions  Spare Parts & Specialty Items  Documentation  

Shop for this product
Stay ahead by building on the past with a proven performer!


DirectLOGIC 305 Programmable Logic Controller (DL305 PLC)
DL305 Direct Logic PLC

The DL305 PLC series is a small modular PLC that has been marketed by various name-brand PLC manufacturers for over 24 years.
This Koyo design revolutionized the small PLC market, and is still a good performer and a great value.
Over 3,000,000 Koyo 305 modules have been sold, which shows that these modules are extremely reliable and well-suited for many applications.

  • Three standard CPUs to choose from, including the D3-350 CPU with PID control and two communication ports
  • Specialty CPUs to convert a DL305 system into an RTU for Optomux, Pamux, or to allow BASIC programming for custom applications
  • Five, eight and 10-slot bases
  • 110/ 220 VAC or 24 VDC power supply
  • AC, DC inputs
  • AC, DC, and relay outputs
  • Eight or 12-bit analog input/output
  • Specialty modules such as ASCII/ BASIC module, high-speed counter, and communication interface module (for use with D3-330 and D3-340 CPUs)


The D3-350 CPU has a killer instruction set (compatible with the DL405, DL205, DL105, and DL05 PLC families) and some super practical communications.
The D3-350 CPU uses a simplified I/O addressing method, and can access up to twice as much local I/O as any other DL305 configuration (when installed in a system with -1 bases).

Features include:

  • Real-time calendar/ clock and historical error logging
  • Trigger events in logic or time-and-date stamp error conditions
  • Four super-easy PID loops with 'auto-tune' allow the CPU to automatically determine the near-optimum loop settings
  • Automatic loop scheduling reduces logic required to operate loops
  • Fill-in-the-blank chart for alarms and ramp/ soak
  • Programming software includes loop tune screen with trending
  • Two communication ports include built-in remote I/O master for long-distance I/O expansion

DL305 Bases start at $189.00

Complete DL305 PLC Overview

NOTES:
New option modules may not be supported by CPUs purchased prior to the modules release. Be sure to check for the latest firmware for your PLC. You can refer to the module specification page on our Web site for this information, or find it in our free catalog. Here is the direct link to the Firmware Upgrade section of our Web site.


For more details, select the "Products" tab and click on the product "Item Code", or select the "Technical Info" tab.


Shop for this product
Shopping Tips



For payment options we accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics Credit Card Safe
Security Certificates
Comments and suggestions: store@automationdirect.com | Order Assistance/Sales: sales@automationdirect.com
Copyright © 1999-2008 Automationdirect.com. ALL RIGHTS RESERVED. Privacy Statement
Site Map
(web5 adc_bravo)