Cookies are not enabled on your browser.
Electrical conduit houses and protects wiring and cables for various industrial applications, including conduit for hazardous locations. These flexible conduits are available in metallic, non-metallic, shielded, and flexible styles and in various diameters, coil lengths, and colors.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Electrical conduit provides a routing channel for electrical wires and excellent protection from abrasion, sunlight, mild acids, alkaline, and oils.
For part listing and specifications, go to Shop Now
Newest Additions!
Atkore Type LFNC-B non-metallic liquid-tight flexible conduit is a raceway with a smooth polyvinyl chloride (PVC) inner surface and a rigid PVC spiral core for strength.
Electri-Flex Type NM flexible conduit provides excellent wire protection with a helically wound integral construction containing a spiral of rigid PVC reinforcement embedded within the wall.
The KNIPEX hose cutter is available to provide clean, precise cuts on pneumatic and flexible hose, with replaceable blades for long service life.
Starting at
/ 25ft. coil
(6002-22-00)
Atkore Type LFMC (UL) liquid-tight flexible steel conduit features a hot-dipped, zinc-galvanized, low-carbon steel core that provides ample protection in hazardous wet, dry, or oily environments.
Electri-Flex Type LA flexible metal conduit offers outstanding protection against wet or oily conditions in exposed or concealed locations.
Electri-Flex Type ATLA is designed specifically for extreme environments. This conduit remains flexible at low temperatures, is flame retardant, and resists aging at elevated temperatures.
Starting at
/ 25ft. coil
(6202-22-00)
Southwire flexible metal conduit is helically formed to withstand impact and crushing forces.
Alflex™ Type RWA (Reduced Wall Aluminum) is manufactured with a lightweight, high-strength aluminum alloy with built-in flexibility for simplified positioning.
Galflex™ Type RWS (Reduced Wall Steel) is manufactured with a galvanized, corrosion-resistant, high-strength steel alloy to provide reliable mechanical protection for conductors and cable.
Starting at
/ 25ft. coil
(55082021)
Newest Additions!
Atkore stainless steel hygienic straight and 90° connectors are designed to create secure, liquid-tight connections between hygienic flex conduit and metal enclosures in sanitary environments.
Halex liquid-tight metallic and non-metatllic fittings are used to positively bond conduit to a box or enclosure. These fittings are made to fit flexible metallic and non-metallic liquid-tight conduit and can be used in hazardous locations.
Halex flexible metal conduit (FMC) fittings are designed to securely connect flexible metal conduit and armored/metal-clad cable to metal enclosures.
Starting at
(27621)
Minerallac conduit straps and clips are designed for durability and ease of installation.
Starting at
/ 25pk.
(125J25)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings