Cookies are not enabled on your browser.
Enclosure thermal management devices cool or heat inside an enclosure to provide optimum conditions to prevent component failure. Industrial LED lighting provides clear illumination of work areas; enclosure LED lights provide lighting inside an enclosure.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
An important consideration with electrical enclosures is the regulation of the temperature inside. Both external factors and internal electrical devices can cause wide temperature fluctuations within an enclosure. If not properly regulated, this fluctuation can cause damage to sensitive electrical equipment. Controlling the internal temperature of an enclosure can eliminate the risk of condensation and prevent overheating or freezing of the electrical components.
Another consideration with enclosures is internal visibility. LED lights provide bright lighting inside enclosures with long service life and easy installation.
For general purpose lighting needs, industrial LED lights are available. These rugged, industrial-grade light fixtures illuminate work areas in commercial and industrial environments and are capable of operating in extreme conditions.
Enclosure Thermal Management Overview
Industrial LED Lighting Overview
For part listing and specifications, go to Shop Now
Enclosure air conditioners are designed with internal closed loop cooling systems that provide optimum cooling and protection from dust, oil, and water, by keeping the ambient air outside the enclosure. These air conditioners are environmentally friendly and provide CFC-free service.
Thermoelectric coolers utilize internal and ambient heat sinks to dissipate heat into the external environment; they are resistant to extreme ambient conditions and can operate effectively even in dusty and oily environments.
Air-to-air heat exchangers are closed loop systems that offer low operating cost and low maintenance.
Air-to-water heat exchangers have a high cooling capacity, are extremely energy efficient, and require little maintenance once established.
Filter fans displace hot air inside the enclosure with cooler air from the outside (purchase intake/exhaust grille separately).
Filter fans are available in various voltages, NEMA ratings, mounting options, and in a range of airflow options.
Fan kits for data communication racks extend the life of rack-mounted equipment by increasing airflow within the rack or cabinet. Fan kits are available with one or two fans, or in a fan tray version with three or nine fans.
Compressed air cooling is used where conventional enclosure cooling by cabinet air conditioners or heat exchangers is not possible.
Enclosure heaters controlled with thermostats, hygrostats and hygrotherms protect against condensation. They heat the air inside enclosures, preventing water vapor from condensing on components while providing the greatest possible air circulation and low energy consumption.
Thermostats and hygrostats regulate temperature and humidity inside an enclosure. Electronic and mechanical models are available, with fixed or adjustable setpoints to fit a wide range of applications.
Ambient sensors measure temperature and humidity and convert the data into a standardized analog 4-20 mA or a digital IO-Link signal.
Vents are ideal for applications where natural convection provides sufficient cooling for enclosure contents.
Grilles work together with filter fans to supply filtered cooler ambient air from outside the enclosure, reducing internal heat and protecting the devices inside the enclosure.
Pressure compensators and vent plugs balance the pressure between the inside and outside of an enclosure, easing the strain on enclosure seals and gaskets. Reducing the pressure differential will extend the life of enclosure seals and ensure internal components remain protected from harmful contaminants for years to come.
Temperature fluctuations and humidity may cause condensation buildup within an enclosure that can harm components and create corrosion.
Breathers provide a protected opening that allows air to flow freely in or out of the enclosure, helping to reduce condensation issues.
Drains provide a way to safely remove any condensate or accumulated liquids such as water or oil while maintaining IP ratings of the system.
Fan hoods are designed as an additional protection cover for intake and exhaust filter fans. This protection increases the NEMA rating of the associated filter fan.
Filter media includes an assortment of filters and filter mats designed for use with specific louvers, vents, air conditioners or filter fans.
An assortment of accessories are available to help with installation and maintenance of thermal management products, including thermoelectric cooler mounting kits and vortex generators.
Newest Additions!
For easy visibility of components and potential hazards inside electrical enclosures, enclosure LED lights easily mount inside enclosures and provide bright lighting with long service life. Models are available with voltage ratings up to 265 VAC/VDC, and screw mounting, clip mounting, or magnet mounting (for steel enclosures); activation options include an ON/OFF switch or motion sensor.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings