Filter Results Clear All
You've selected:
> Process Control & Measurement > Flow Sensors
  •   Shop  
  •   Overview  
Flow Sensors
Flow Sensors

Flow sensors measure the rate at which a fluid moves through pipes or conduits to provide accurate and reliable indication, detection, or measurement of liquid media. A variety of sensing technologies are available to accommodate a range of fluid properties, flow rates, and accuracy requirements.

Stride Interactive Product Tour Request
Company Name:
Last Name:
First Name:
Business Email:
Country:
Job Title:
Category Selections
Mechatronic Flow Sensors
Mechatronic Flow Sensors
Newest Additions!
Magnetic-Inductive Flow Meters
Magnetic-Inductive Flow Meters
Newest Additions!
Thermal Flow Sensors
Thermal Flow Sensors
Newest Additions!
Vortex Flow Sensors
Vortex Flow Sensors
Newest Additions!
Paddle Wheel Flow Meters
Paddle Wheel Flow Meters
Newest Additions!
Differential Pressure Flow Transmitters
Differential Pressure Flow Transmitters
Newest Additions!
Variable Area Mechanical Flow Meters
Variable Area Mechanical Flow Meters
Newest Additions!
Flow Sensors Accessories
Flow Sensors Accessories
Newest Additions!
Shop Now

Flow Sensors

Category Selection

  • Mechatronic Flow Sensors
  • Magnetic-Inductive Flow Meters
  • Thermal Flow Sensors
  • Vortex Flow Sensors
  • Paddle Wheel Flow Meters
  • Differential Pressure Flow Transmitters
  • Variable Area Mechanical Flow Meters
  • Flow Sensors Accessories

Flow sensors measure the flow rate of a fluid through a pipe or conduit and update monitoring systems or provide feedback for devices that perform functions such as adjusting a valve or starting a pump. Industrial flow sensors play a crucial role in industries or applications such as oil and gas, chemical processing, water management, HVAC, and many others. They provide accurate and reliable flow data, enabling operators to optimize processes, ensure product quality, and maintain safety standards. The choice of flow sensor depends on the specific application, fluid properties, flow range, and required accuracy.

Several devices with different operating principles can be used to detect flow:

  • Mechatronic flow sensors monitor liquid media using a spring-loaded piston lifted by the fluid pressure
  • Magnetic-inductive flow meters measure the induced voltage from a conductive fluid flowing through a magnetic field
  • Thermal flow sensors measure the amount of heat transferred to a flowing fluid
  • Vortex flow sensors measure the frequency of alternating vortices created by an obstruction placed in the flow stream
  • Paddle wheel flow meters count the rotations of a wheel turned by the fluid flow
  • Differential pressure flow transmitters measure the pressure drop across a restriction in the flow stream
  • Variable area mechanical flow meters use the pressure created by an orifice to move a spring-loaded piston with indicator along a graduated flow scale

For part listings and specifications, go to Shop Now

This link opens a PDF. Flow Sensors Overview

Mechatronic Flow Sensors

Mechatronic Flow Sensors

Mechatronic flow sensors monitor liquid media and provide reliable flow detection and measurement for a variety of process applications. They provide precise flow measurements, are immune to rapid media temperature changes, and offer fast response times.

Starting at
$188.00
(FSD75-AP-6H)

LEARN MORE
Magnetic-Inductive Flow Meters

Magnetic-Inductive Flow Meters

Magnetic-inductive flow meters reliably detect the flow rate of conductive media such as industrial water, drinking water, water-based coolants, water-glycol mixtures, and salt water. Magmeters feature numeric displays with selectable engineering units, no moving parts, and two selectable outputs.

Starting at
$612.00
(FMM50-1001)

LEARN MORE
Thermal Flow Sensors

Thermal Flow Sensors

Thermal flow sensors offer a cost-effective solution for monitoring water, glycol solutions, or airflow. These sensors measure temperature differential to determine the velocity of the media flowing past the probe. Flow or temperature output options include switch, frequency, or analog signals.

Starting at
$289.00
(FTS100-1001)

LEARN MORE
Vortex Flow Sensors

Vortex Flow Sensors

Vortex flow sensors provide a reliable solution for monitoring and displaying the flow and temperature of water and deionized water. They determine flow by measuring the frequency of alternating vortices that pass through the sensor and provide two selectable switch, frequency, or analog outputs.

Starting at
$223.00
(VFS50-5-1001)

LEARN MORE
Paddle Wheel Flow Meters

Paddle Wheel Flow Meters

New!


Paddle wheel flow meters are placed directly in the path of a flowing liquid and convert the wheel's rotation rate into a flow rate signal. These rugged sensors offer a simple, cost-effective solution for clean, low-viscosity liquids, providing accuracy at a lower cost than more complex technologies.

Starting at
$944.00
(TKM-15-P)

LEARN MORE
Differential Pressure Flow Transmitters

Differential Pressure Flow Transmitters

Differential pressure transmitters offer accurate flow measurements of liquid, gases, or steam for industrial applications. Models sense up to 400 inches of water column to measure flow using primary differential pressure flow elements such as an annular pitot tube, orifice plate, or venturi tube.

Starting at
$924.00
(DPTW-4)

LEARN MORE
Variable Area Mechanical Flow Meters

Variable Area Mechanical Flow Meters

Variable area mechanical flow meters provide a visual indication of flow rates for water or petroleum-based fluids. These simple devices, available in a variety of process connection sizes, are constructed of high-impact clear plastic with easy-to-read gallons/min (GPM) and liters/min (LPM) scales.

Starting at
$75.00
(FG1W-100PP-2)

LEARN MORE
Flow Sensors Accessories

Flow Sensors Accessories

Accessories for flow sensors include ground clamps that provide a ground connection for magnetic-inductive flow meters used in ungrounded pipe systems (plastic pipes).

Starting at
$8.25
(FMM-GND1)


Shop Now