Cookies are not enabled on your browser.
General purpose AC induction motors are used to power pumps, blowers, conveyors and other machinery. Inverter-rated motors can be used with variable frequency drives to improve efficiency. From small 1-phase to large 3-phase motors, models are available for general use or hazardous locations.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
General purpose AC induction motors cover a wide range of applications and are typically controlled by across-the-line starters, i.e. contactors, manual motor starters, etc. All AutomationDirect general purpose three-phase motors are inverter rated, allowing them to be controlled by AC drives since they can withstand the higher voltage spikes produced by these VFDs.
For part listing and specifications, go to Shop Now
IronHorse MTCP2 series motors are rugged cast-iron severe-duty solutions built for demanding industrial environments. Offering premium efficiency, high horsepower capacity, and robust construction, they withstand harsh conditions, heavy loads, and continuous operation in applications such as processing, manufacturing, and material handling.
Starting at
(MTCP2-001-3BD18)
Leeson NEMA premium efficiency motors are high-efficiency, severe-duty solutions engineered for demanding industrial environments. Designed for across-the-line or VFD operation, they combine rugged cast-iron construction with premium efficiency and reliable performance, making them ideal for continuous-duty applications such as pumps, compressors, and processing equipment.
Starting at
(E2001A)
Marathon Globetrotter TEFC rolled steel motors are versatile general-purpose solutions designed for dependable performance in a wide range of industrial applications. Built with compact rolled steel frames and totally enclosed fan-cooled protection, they offer reliable operation in environments where dust, dirt, or moisture are present, while supporting inverter-duty operation for modern control systems.
Starting at
(GT1210A)
Leeson 4-in-1 motors provide versatile single-phase general-purpose performance with flexible mounting configurations. Designed to replace multiple standard motor types, they offer cost-effective standardization across applications, combining TEFC durability, premium efficiency, and adaptability for HVAC, fans, pumps, and general industrial equipment.
Starting at
(G571)
WEG rolled steel motors provide reliable general-purpose operation with robust construction and flexible mounting options. Designed for industrial applications, these motors offer TEFC/TENV enclosures, compact frames, and consistent performance across HVAC, pumping, material handling, and any application requiring dependable everyday operation.
Starting at
(.2536ES3E56C-S)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings