Cookies are not enabled on your browser.ADC will be closed Friday, July 3rd, to celebrate Independence Day. Orders placed after cut-off times on Thursday will be processed and shipped on Monday, July 6th.
Dual rod cylinders provide additional stability for shear forces or side loads, and prevent rotation at the rod end. The handy T-slots along their length make these double-acting cylinders easy to mount, even to each other to enable convenient x-y motion without machining brackets or extra parts.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
With a standard rodded pneumatic cylinder, the rod can freely rotate as it extends and retracts. In most cases, this rotation isn't problematic but if the application requires perfect alignment, it can be an issue. Additionally, in applications where the rod is used to apply force to an object, the inertia of the object can create a lateral force or torque which can produce deflections resulting in inaccurate positioning. Guided rod cylinders provide the solution to unwanted piston deflections by using dual adjacent rods attached to a yoke plate in order to prevent the piston rod from rotating, helping to guarantee the accuracy and repeatability of the linear actuation.
For part listing and specifications, go to Shop Now
Metal Work heavy-duty metric dual guide rod cylinders are ideal for applications requiring precision mounting and tolerance to a sideload. These cylinders feature magnetic pistons, bronze bushings, anodized extruded aluminum alloy housing, and switch mounting tracks.
Starting at
(W143016A010N)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings