Cookies are not enabled on your browser.
Pre-made electrical cables supply power to or exchange signals with sensors or other devices, convenient for many panel and field wiring needs. These reliable cables are available in a variety of connector styles, pole configurations and lengths. Components are also available for custom wiring.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.








Circular connection cables facilitate communication between industrial control devices, providing reliable data/signal transmission through various termination configurations including M8, M12, mini, and micro AC connectors. Pre-made power cables are also available for a convenient way to supply the needed DC power to industrial field devices.
For part listing and specifications, go to Shop Now
Newest Additions!
Rugged pre-made sensor and signal transmission cables are available with metric or US sized connectors.
Newest Additions!
Industrial-grade pre-terminated straight-through and crossover Ethernet patch cables are ideal for PLCs, HMIs, drives, and other devices that support Ethernet protocols.
Newest Additions!
Pre-made power cables designed to withstand harsh environments provide reliable power connections to industrial devices.
Newest Additions!
Field wireable connectors allow you to add connections to non-terminated cables.
Newest Additions!
T-Couplers allow for two signal cables to be combined into one port, or they can be used as signal splitters. When using T-couplers, connection capacity is effectively doubled and the number of fieldbus I/O or distribution boxes required is significantly reduced.
Y-couplers are used to split a single input into two separate outputs. This allows power or signal to be efficiently distributed to multiple devices from one source without the need for additional connectors.
Newest Additions!
Bulkhead connectors can be installed in a control panel cutout to allow easy pass-through for cable terminations. They can also be used to join cable segments with complementary connectors.
Multi-port distribution blocks provide a very convenient method to connect multiple sensors and actuators to a single common termination point and organize machine wiring for a variety of control systems, such as production machinery, packaging equipment, and conveying systems.
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings