Cookies are not enabled on your browser.
IO-Link master modules control data traffic between IO-Link field devices and provide connectivity to higher-level controllers or information systems. I/O communication connection options include EtherNet/IP, Modbus TCP, EtherCAT, PROFINET, OPC UA, and MQTT.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
The standard architecture of an IO-Link system consists of an IO-Link master and at least one IO-Link device. The IO-Link master module provides the gateway between intelligent IO-Link-capable devices and EtherNet/IP, EtherCAT, OPC UA, MQTT, or PROFINET networks (depending on model). They can also be used with standard field I/O devices to transmit basic sensing/control data to/from a host controller.
When used with IO-Link enabled devices, the master module will gather a wealth of operational data and convert it to an industry standard fieldbus or IIoT protocol for use by PLCs, corporate IT databases, cloud computing systems, etc. Operational data supplied by IO-Link systems could include:
Select master modules also have integrated sensors that continuously provide channel status data (voltage, current, and temperature values) for both the individual ports as well as the entire module. This feature is extremely valuable for both condition monitoring and predictive maintenance.
Easily integrate IO-Link master modules, hubs, and their connected sensors/actuators with AutomationDirect PLCs; tasks libraries available in the Productivity Suite programming software for most master modules, providing even easier integration with Productivity PLCs.
For part listing and specifications, go to Shop Now
The Balluff EtherNet/IP IO-Link master modules support EtherNet/IP (explicit and implicit) messaging and include select models that feature a screen interface for simplified IP, subnet mask, and gateway configuration without any software required.
Starting at
(BNI00HM)
The Murrelektronik Premium EtherNet/IP IO-Link master module supports EtherNet/IP (explicit and implicit) messaging, OPC UA, and MQTT for data transmission from the sensor direct to the cloud. The Murrelektronik Premium EtherCAT IO-Link master module supports EtherCAT messaging, OPC UA, and MQTT (requires EoE (Ethernet over EtherCAT)).
Starting at
(54632)
The STRIDE Basic IO-Link master modules support EtherNet/IP (explicit and implicit) messaging.
Priced at
(SIOL-EI8B)
New!
The Weidmuller IO-Link master module is a space saving ultra slim (11.5mm) module that can be added to the UR20 modular field I/O system to easily and efficiently provide IO-Link connectivity for a wide range of industrial automation applications. This module seamlessly communicates with UR20 bus couplers that support the most widely used protocols and a wide selection of I/O modules.
Priced at
(UR20-4COM-IO-LINK)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings