AutomationDirect
Search
Login | Register
Accounts & Orders
Cart
0
$0.00

Recent Orders

View and Manage | Request Cancellation
Loading Order History
Loading...Loading...

Your Account

Account Home

Checkout   $0.00


  • My Orders
  • Product Returns (RMAs)
  • Pay Proforma Invoices
  • Pay Freights
  • Pay Invoices / Invoice Reprint
  • Quotes / Favs / BOMs
  • Packing List Reprint
  • My Product Docs
  • Credit Application
  • Tax Exemption
| Direct Sales in US and Canada | 1-800-633-0405 | About Us | Contact Us | Line Card
Products | Support
| Compare
  
Ordering Tools  
warning Cookies are not enabled on your browser.
Cookies are required for our site. Please enable cookies in your browser preferences to continue.
+
Shopping Categories
  • Barcode / RFID / Vision
  • Bulk Wire & Cable
  • Cables (Terminated)
  • Circuit Protection / Fuses / Disconnects
  • Communications
  • Drives & Soft Starters
  • Enclosure Thermal Management & Lights
  • Enclosures & Racks
  • Field I/O
  • HMI (Human Machine Interface)
  • Hydraulic Components
  • Motion Control
  • Motor Controls
  • Motors
  • Pneumatic Components
  • Power Products (Electrical)
  • Power Transmission (Mechanical)
  • Process Control & Measurement
  • Programmable Controllers
  • Pushbuttons / Switches / Indicators
  • Relays / Timers
  • Safety
  • Sensors / Encoders
  • Stacklights
  • Structural Frames / Rails
  • Tools & Test Equipment
  • Valves
  • Water (Potable) Components
  • Wire & Cable Management
  • Wire & Cable Termination
  • Retired Products
+
Learn More
  • Brand Line Card
  • What's New
  • E-newsletter
  • Online PDF Catalog
  • Video Tutorials
  • Company Reviews
  • Learning Library
  • Affordable Training
  • Free Online PLC training
  • Cybersecurity
+
In Depth Product Sites
  • Programmable Logic Controllers
  • Productivity1000 PLCs
  • Productivity2000 PLCs
  • Productivity3000 PLCs
  • ProductivityCODESYS
  • LS Electric XGB Series PLCs
  • ProductivityOpen
  • CLICK PLCs
  • Do-more BRX PLCs
  • C-more Touch Panels
  • AC & DC Drives
  • Motion Control Components
  • Servos
  • StrideLinx
  • Pneumatics
+
Product Selectors &
Configuration Utilities
  • PLC Family Selector
  • P1000 PLC Systems
  • P2000 PLC Systems
  • P3000 PLC Systems
  • ProductivityCODESYS
  • CLICK PLC Systems
  • Do-more® BRX PLC Systems
  • LS-Electric® XGB PLC Systems
  • Productivity®Open Systems
  • Datalogic® Safety Light Curtains
  • LS-Electric® Servo Systems
  • Nitra® Pneumatic Grippers
  • Object Detection (Sensors)
  • PAL Controller Configurator
  • Precision Gearbox Selector
  • Protos X® Field I/O
  • Pyrometers Selector
  • Quadritalia® Modular Enclosures
  • Stellar® Soft Starters
  • Stepper System Selector
  • SureFrame T-slot Extrusion
  • SureMotion® XYZ Gantry
  • SureServo2® System Selector
  • SureStep® Linear Actuators
  • Timing Belts & Pulleys
  • Werma® Stacklights
  • ZIPLinks
Filter Results Clear All
You've selected:
> Motion Control > Stepper Systems > IP65 Stepper Motors
  •   Shop  
  •   Overview  
  •    In Depth   
IP65 Stepper Motors
IP65 Stepper Motors

Need help selecting a Stepper System?
Use our selector tool to configure and order.

SureStep series IP65-rated high-torque stepper motors are designed for washdown environments. These fully sealed, single-shaft motors are available with industry-standard NEMA 17, 23, and 34 mounting flanges and provide holding torque from 61 to 1288 oz-in. Available stepping motors use 2-phase technology with 200 full steps per revolution or 1.8 degrees per full step.

Stride Interactive Product Tour Request
Company Name:
Last Name:
First Name:
Business Email:
Country:
Job Title:
Category Selections
Single Shaft Stepper Motors
Single Shaft Stepper Motors
Newest Additions!
IP65 Stepper Motors
IP65 Stepper Motors
Newest Additions!
Dual Shaft and Encoder Stepper Motors
Dual Shaft and Encoder Stepper Motors
Newest Additions!
Stepper Motor Linear Actuators
Stepper Motor Linear Actuators
Newest Additions!
High Bus Voltage (AC Input) Stepper Motors and Drives
High Bus Voltage (AC Input) Stepper Motors and Drives
Newest Additions!
EtherCAT Stepper Drives
EtherCAT Stepper Drives
Newest Additions!
Stepper Drives
Stepper Drives
Newest Additions!
Integrated Stepper Motors / Drives
Integrated Stepper Motors / Drives
Newest Additions!
Power Supplies and Regen
Power Supplies and Regen
Newest Additions!
Configurable Modular Kit Encoders for Stepper Motors
Configurable Modular Kit Encoders for Stepper Motors
Newest Additions!
Fixed Resolution Modular Kit Encoders for Stepper Motors
Fixed Resolution Modular Kit Encoders for Stepper Motors
Newest Additions!
Stepper Accessories and Spare Parts
Stepper Accessories and Spare Parts
Newest Additions!
Shop Now

IP65 Stepper Motors

SureStep Motors & Cables

SureStep® IP65 rated stepping motors are protected from total dust ingress and from low pressure water jets from any direction making them suitable for many washdown applications.

  • Square frame motor style produce high torque
  • 2-phase bipolar, 4 lead
  • Available in single-shaft models only
  • 1.8° per step, 200 steps per revolution
  • NEMA 17, 23, and 34 frame sizes
  • Holding torque ranges from 61 to 1288 oz-in.
  • Integrated 1-ft cable with sealed and locking connector
  • Extension cables with IP65 connector available in 6, 10, 20 ft lengths
  • Waterproof white epoxy coating on the motor laminations
  • Special bearings and seals to keep moisture out of the motor

Starting at
$162.00
(STP-MTR-17040W)

For part listings and specifications, go to Shop Now


Shop Now
Contact, Connect & More
Sign Up
to receive:
FREE e-Newsletter
sign up today!
Connect With Us
Social Media Channels:
linkedin    facebook    x    instagram    youtube
Company Information
About Us
Brand Line Card
System Integrator Program
International Sales
Panel Builder Program
Site Help
Company Reviews
Download Price List
Contact Us
Contact Options
1-800-633-0405
Monday - Friday
9 a.m. - 6 p.m. ET
excluding holidays
Career Opportunities
Voted #1 mid-sized employer in Atlanta
We're a great place to work!
Check out our job openings

Need Training?
Affordable Training by Interconnecting Automation
Free Online PLC Training
FREE Video Tutorials
Information & News
What's New / In The News
FREE e-Newsletter
Automation Notebook
Product Literature
White Papers
News, Product and Training Bulletins
E-Books
Shop with confidence
Checked   Safe & Secure
payment methods


We accept VISA, MasterCard, Discover, American Express, PayPal or company purchase orders.
AutomationDirect

BBB Accredited

Voted #1 mid-sized employer in Atlanta
Check out our job openings

Copyright © 1999-2025 AutomationDirect.  ALL RIGHTS RESERVED.
Site Map     Send Us your Feedback     Unsubscribe     Email Preferences     Legal & Business Policies     YouTube Terms of Service
Clear login credentials



Back to Top


spinner Updating...
Info