Cookies are not enabled on your browser.
Lead screw driven style linear actuators provide high-performance linear motion for light or heavy loads at an economical price. Couplings and hardware to mount small NEMA frame and SureServo motors are available, as well as hardware to create up to three axes of movement.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Lead screw driven linear actuators combine reliable linear motion with an economical price for low-cost linear motion for light or heavy loads, and are ideal for vertical applications. These actuators force a nut to slide along a threaded shaft. Unlike ball screws, the nut remains in direct contact with the shaft as it turns. The ability to drive them with either small NEMA framed or SureServo motors allows for a wide range of motor options.
For part listing and specifications, go to Shop Now
igus SAW series lead screw actuators pair stainless steel lead screws with dry-running iglide polymer carriage and nut components on hard-anodized aluminum twin rails. They fit guided axes where low maintenance and multi-axis assembly are important, with W1040 and W1080 rail sizes providing different footprint, stroke, and moment-load capabilities.
Starting at
(SAW1040-05-B)
New!
PBC Compact series lead screw actuators use a small-footprint platform with two guidance choices. Ceramic-coated aluminum plain-bearing versions suit lighter-load motion, while hardened steel profile-rail versions address applications requiring greater load capability and positioning accuracy. Both styles include NEMA 17 motor mounting for simplified motor integration.
Starting at
(CSM0100AX-AD)
New!
PBC UG series lead screw actuators extend the PBC actuator offering to longer guided axes, with travel up to 1,250 mm and a choice of ceramic-coated aluminum plain-bearing guidance or stainless steel V-guide bearings. They fit layouts where longer stroke and selectable guide construction are the primary focus.
Starting at
(UGTDA0250LAX-AD)
SureMotion LAHP series lead screw actuators use the rigid recirculating-guide platform shared with LAHP ball screw models but substitute an anti-backlash lead screw for controlled positioning at lower travel speeds. They suit applications that value guide rigidity, repeatable motion, longer travel, and configurable multi-axis construction without requiring a ball screw drive.
Starting at
(LAHP-25TM52LP25)
SureMotion LAVL series lead screw actuators use a single-piece hard-anodized aluminum base with integrated sliding surfaces for guided motion in machine layouts that benefit from a simple, enclosed structure. The actuator can mount horizontally, vertically, or inverted without reducing rated load capacity, making orientation flexibility a primary selection factor.
Starting at
(LAVL2-60T06LP2)
SureMotion LACP series lead screw actuators combine guide surfaces, carriage, and drive components in a narrow self-contained body for light-load motion where installation space is limited. A single-piece hard-anodized base and integral wireway reduce external components, while travel choices from 6 to 36 inches extend the compact format across different axis lengths.
Starting at
(LACP2-16T06LP5)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings