Aluminum, brass, or plastic legend plates are available for 16mm-, 22mm- and 30mm-mounted pilot devices in various markings to accommodate the most common control functions/status; blank plates for custom engraving are also available.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Category Selection
A legend plate is an engraved pilot device tag surrounding a pushbutton, switch, or indicator. It provides descriptive text that contains instructions, warnings, or mechanical data for industrial and commercial applications where printed labels would not last. Legend plates are available for 16mm, 22mm, and 30mm pilot devices, and Killark hazardous location control stations.
For part listings and specifications, go to Shop Now
Plastic, yellow, round Emergency Stop legend plate for use with Fuji Electric 16mm pilot devices.
Starting at
$8.75
(AR6P719-5A)
Legend plates compatible with 22mm pilot devices are available pre-engraved in a wide variety of the most common control functions; plates for custom engraving are also available.
Starting at
$2.75
(ECX1651)
Aluminum, plastic, or brass legend plates for 30mm pilot devices are available in a wide variety of markings to accommodate the most common control functions; blank plates for custom engraving are also available.
Starting at
$2.50
(AHX177-0B)
Durable aluminum legend plates that fit perfectly on Killark hazardous location control station devices are available in over 60 pre-engraved texts to indicate the purpose of a device; blank plates are also available for customized engraving.
Starting at
$15.00
(XCSNP-BLANK)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings