Cookies are not enabled on your browser.ADC will be closed Friday, July 3rd, to celebrate Independence Day. Orders placed after cut-off times on Thursday will be processed and shipped on Monday, July 6th.
Manual motor controllers and disconnects safely control and disconnect motors from power. UL 508 rated open frame and enclosed devices are available from reliable brands including Bryant, Merz, and Socomec.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Motor controllers are used to switch loads on or off with operator controls. Because of their design, these motor controllers are listed as a Suitable Motor Disconnect under UL Standard 508, which means they can reliably perform both motor control and disconnect functions, all in one compact package.
For part listing and specifications, go to Shop Now
UL 508 enclosed non-fusible disconnects are perfect for safely controlling and disconnecting motors. These 3-pole rotary enclosed disconnect switches, pre-mounted in an enclosure, are available in ratings up to 125A, with a 5kA SCCR rating.
Interlocked motor disconnects use pin and sleeve technology to conveniently connect and disconnect mobile equipment safely. They provide an OSHA lockout/tagout point, prevent the connection of devices with different voltage and current ratings, and prevent the installation and removal of a plug when the switch is in the incorrect position.
UL 508 open-frame non-fusible disconnects and manual motor controllers can operate while under load to provide safe isolation. Rotary switches, in DIN rail or door-mount options, are available in ratings up to 125A (50hp); handles and shafts are sold separately. Toggle switch models are also available.
Motor transfer cam switches allow seamless changeover from one motor to another; motor reversing switches allow smooth direction change. Merz rotary cam switches are available with 2- or 3-poles, with a 5kA SCCR rating.
Handles for rotary disconnect switches can be direct mounted or externally mounted with the associated shaft. External mounted handles provide extra protection for personnel while disconnecting power. Handles can be purchased individually or in a kit with mounting hardware. Shaft supports and other accessories are available.
A wide variety of accessories is available for motor disconnects and controllers, including:
Voted #1 mid-sized employer in Atlanta
Check out our
job openings