Single-conductor wire and cable is useful for control panel electrical connections. Types and main uses include; MTW for high flexibility, also available in large gauge; TFFN for fixtures; THHN for general purpose; AWM for appliance wiring; DLO for heavy duty wet/dry flexible power connections.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Single-conductor wires and cables carry electrical signals between devices in industrial or commercial applications. Wires consist of one single electrical conductor, whereas a cable typically contains a group of two or more separate electrical conductors. However, these definitions vary based on the organization that regulates them such as IEEE, NFPA, IEC and UL. The two cables offered here, large gauge MTW cable and DLO cable, are single conductor but are not considered wires since they are defined as cables under their UL ratings.
Several insulation types of single-conductor wire and cable are available, including MTW, TFFN, THHN and AWM, to meet a wide range of application requirements.
For part listings and specifications, go to Shop Now.
Machine Tool Wire (MTW) from Atlas Wire features a highly stranded conductor for more flexibility than other building wire and provides increased protection from moisture and corrosion. This 600V rated wire is typically used in control cabinets.
Starting at
(500 ft.)
(MTW22BK)
Direct Wire's ALL-FLEX MTW / THHW heavy-duty flexible power cable is ideal for industrial applications such as control panel power distribution, power feeds for variable frequency drives (VFDs), servo systems and motor leads in non-drive related applications. Other non-traditional applications include marine board applications and uninterruptible power supplies (UPS), transformer wiring, battery chargers, and more.
Starting at
/ ft. (20 ft. min.)
(MTW8BK-1)
Thermoplastic High Heat Nylon (THHN) building wire from Atlas offers a PVC insulated nylon sheath for easy pulling and is intended for general purpose applications as defined by the National Electrical Code (NEC). This wire is appropriate for new construction or rewiring for 600V rated applications.
Starting at
(500 ft.)
(THHN14BK)
DLO, RHH / RHW-2 heavy-duty flexible power cable from Southwire is 2kV rated for use in a variety of applications including industrial control panel power distribution and power feeds for variable frequency drives, as well as non-traditional industrial applications like drilling rigs, railroad/transit car wiring, and mining equipment.
Starting at
/ ft. (20 ft. min)
(DLO8BK-1)
Thermoplastic Flexible Fixture Nylon (TFFN) wire from Atlas, primarily used as fixture wire, is 600V rated, highly flexible and has a copper core with a slick nylon jacket for easy pulling.
Starting at
(500 ft. spool)
(TFFN18BK)
Appliance Wire Material (AWM) wire from Atlas Wire can be used for general purpose 300V rated wiring circuits and machine tool wiring, but is primarily used for the internal wiring of appliances such as refrigeration and air-conditioning equipment.
Starting at
(500 ft. spool)
(AWM20BK)
LUTZE HAR/MTW wire is multi-rated single-conductor hook-up wire intended for use in European countries (HAR) and North America (UL MTW). This wire is primarily used in control cabinets, in machine tool applications, and in appliance wiring applications.
Starting at
(328 ft. coil)
(A61900)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings