Cookies are not enabled on your browser.
Panel interface connectors mount on a cabinet to provide pass-through connections for safe interfacing with a PLC and other devices within the cabinet without opening the cabinet door. Various combinations of power outlets and communication ports are available.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.













Panel interface connectors (PICs) are pass-through units that mount to the outside of electrical control panels containing PLCs or other industrial control devices. They allow for safe and easy connection /disconnection of power and communication to devices within the enclosure.
For part listing and specifications, go to Shop Now
Murrelektronik Modlink panel interface components are modular, allowing you to mix and match connections to build the panel interface connector for your specific application. With this easy-to-assemble system, simply pick the best insert(s) for your application, frame(s) to mount the insert(s), and, if needed, add optional touch protection cover(s) for increased protection.
Starting at
(4000-68000-8900000)
ZipPort pre-configured Panel Interface Connectors (PICs) are built with a durable gasketed aluminum housing and are available with various power and communication port combinations.
Starting at
(ZP-PNA-06-101)
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings