> Valves > Directional Control Solenoid Valves > Solenoid Valve Accessories > CMV-SW-USB
CMV-SW-USB

CMV-SW-USB

NITRA configuration software, USB. For use with CMV series EtherNet/IP modules.
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
Download NITRA configuration software CMV-SW-USB
Software help files included in the download
 
<< Previous Item        Next Item >>
Item Shipping Weight: 0.03 lb
Country Of Origin: USA
HS Code: 8523.51
Made In USA
Specs
Notes
Tech Q & A
Software Requirements
Downloads
Compliance Info
What's in the Box
Reviews

CMV-SW-USB Specifications

PDF  Technical Specifications


Product Attribute Table
?

CMV-SW-USB Product Notes

Important ordering information
Operating Systems: Windows XP 32 bit, Windows 7 64 bit, Windows 8 32 & 64 bit Windows 8.1 32 & 64 bit, Windows 10 64 bit

CMV-SW-USB Technical Questions

CMV-SW-USB Software Requirements

Hardware

  • Processor:No requirement specified.
  • Memory:No requirement specified.
  • Storage:No requirement specified.
  • Video:No requirement specified.
  • Other:No requirement specified.

Operating Systems

  • Windows 11
  • Windows 10
  • Windows 8.1 - 64 bit
  • Windows 8.1 - 32 bit
  • Windows 8 - 64 bit
  • Windows 8 - 32 bit

CMV-SW-USB Downloads

Tech Specs vs Cut Sheet
Our Tech Specs provide technical information to guide product selection, such as materials, dimensions and performance standards. They generally contain information on multiple part numbers associated with that category of products to help determine the best part for your application and to find related and accessory parts.

Our Product Cut Sheets cover a single part number. They are typically used after the system design is complete and the BOM is finalized. The cut sheets only provide high level information and are helpful to include in a documentation package for the system design. The Cut Sheets are helpful to point back to the specific product used in the system if a replacement part is needed or if the system needs to be duplicated.
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
Our Tech Specs provide technical information to guide product selection, such as materials, dimensions and performance standards. They generally contain information on multiple part numbers associated with that category of products to help determine the best part for your application and to find related and accessory parts.

Our Product Cut Sheets cover a single part number. They are typically used after the system design is complete and the BOM is finalized. The cut sheets only provide high level information and are helpful to include in a documentation package for the system design. The Cut Sheets are helpful to point back to the specific product used in the system if a replacement part is needed or if the system needs to be duplicated.
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
AutomationDirect.com has provided this code for convenience. This sample code is provided "as-is" with no expressed or implied warranty. If the end user includes any of the sample code (in whole or part), it is the user's responsibility to completely modify, integrate, and test any code to ensure it meets all system and safety requirements for the intended application or system.

CMV-SW-USB Compliance Information
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
CMV-SW-USB What's in the Box

Qty
Description
1
USB Info
CMV-SW-USB  - Configuration Software: for CMV series EtherNet/IP modules (PN# CMV-SW-USB)