> Pneumatic Components > Pneumatic Air Cylinders
  •   Shop  
  •   Overview  
  •    In Depth   
Pneumatic Air Cylinders
Pneumatic Air Cylinders

The most popular pneumatic actuator style uses compressed air acting on a piston inside a cylinder to move a load. Single-acting cylinders have a single port (air inlet) to extend the piston; an internal spring or sometimes gravity retracts the piston. Double-acting cylinders have separate ports to extend and retract the piston.

Stride Interactive Product Tour Request
Company Name:
Last Name:
First Name:
Business Email:
Country:
Job Title:
Category Selections
Imperial Non-repairable
Imperial Non-repairable
Newest Additions!
ISO 6432 Non-repairable
ISO 6432 Non-repairable
Newest Additions!
Compact
Compact
Newest Additions!
NFPA Tie Rod
NFPA Tie Rod
Newest Additions!
Dual Guide Rod
Dual Guide Rod
Newest Additions!
All Stainless Steel Non-repairable
All Stainless Steel Non-repairable
Newest Additions!
ISO 15552
ISO 15552
Newest Additions!
Compact Extruded
Compact Extruded
Newest Additions!
Air Cylinder Accessories
Air Cylinder Accessories
Newest Additions!
Shop Now

Pneumatic Air Cylinders

There are thousands of industrial applications requiring a linear motion during their operation sequence. One of the simplest and most cost effective ways to accomplish this is with a pneumatic cylinder. Rodded cylinders consist of a piston and rod moving on a linear path inside a closed cylinder when air is applied. This actuator style can be sub-divided into two types based on the operating principle: single acting and double acting.

  • Single acting cylinders have a single port to allow compressed air to enter the cylinder to move the piston to the desired position, with a spring or gravity providing the return motion when air is removed.
  • Double acting cylinders have a port at each end and move the piston forward and back by alternating the port that receives the high-pressure air.

Pneumatic cylinders are very clean operating devices because the operating fluid is a gas, which prevents drippings from leakage that could contaminate the surroundings. A wide range of body styles, stroke lengths, and bore sizes are available to choose from, with accessories that include position switches and mounting brackets.

For part listing and specifications, go to Shop Now

Imperial Non-repairable Air Cylinders

Imperial Non-repairable Air Cylinders

Non-repairable cylinders, also known as throw-away cylinders, are designed so that no repairs can be made if/when they no longer function properly; however, replacing these parts is simple and typically costs less in the long run.

  • Single-acting and double-acting air cylinders
  • Bore sizes up to 2 inches; stroke lengths up to 18 inches
  • 3 cylinder mounting configurations
  • Type 304 stainless steel round cylinder body with high-strength aluminum alloy end caps

Starting at

(A12005SN)

LEARN MORE
ISO 6432 Non-Repairable Air Cylinders

ISO 6432 Non-Repairable Air Cylinders

ISO 6432 cylinders are a type of non-repairable cylinder that adheres to an international metric standard. These cylinders are inexpensive and can be used to replace any ISO 6432 cylinder regardless of the brand.

  • Double-acting
  • Bore sizes from 12mm to 25mm; stroke lengths up to 300mm
  • Universal mount with many optional installation accessories available
  • Chamfered 304 stainless steel barrel

Starting at

(1120120050XP)

LEARN MORE
Compact Air Cylinders

Compact Air Cylinders

Compact stainless steel round body cylinders meet a broad range of applications where space is a concern. These small cylinders are also sometimes referred to as mini cylinders, mini actuators, flat cylinders or pancake cylinders.

  • Double-acting mini air cylinders
  • Bore sizes up to 3 inches; stroke lengths up to 4 inches
  • Interchangeable with other pneumatic mini cylinder brands (pancake cylinders)
  • Type 304 stainless steel cylinder body with high-strength aluminum alloy end caps
  • Made in the USA

Starting at

(C090025D)

LEARN MORE
NFPA Tie Rod Air Cylinders

NFPA Tie Rod Air Cylinders

NFPA tie-rod cylinders are held together by four or more threaded tie bolts that run the length of the cylinder and meet the standards established by the National Fire Protection Association. These cylinders are ideal for applications where abusive conditions are a concern.

  • Double-acting cylinders
  • Bore sizes up to 4 inches; stroke lengths up to 32 inches
  • Interchangeable with other common brands of heavy duty cylinders
  • Solid high alloy aluminum pistons fitted with magnet and PTFE wear band
  • High tensile strength chrome-plated steel piston rods
  • High tensile steel torqued tie rods, to allow flexure
  • Made in the USA

Starting at

(D224010DT-M)

LEARN MORE
Dual Guide Rod Air Cylinders

Dual Guide Rod Air Cylinders

Guided pneumatic cylinders include two adjacent rods to aid in operation stability and position accuracy. The two guide rods and piston are attached to a yoke plate, which prevents the piston from rotating when transverse loads are applied.

  • Double-acting cylinders
  • Bore sizes up to 63mm; stroke lengths up to 400mm
  • Interchangeable with other common brands of guided rod cylinders
  • Non-rotate tolerance of +/-0.10° or less

Starting at

(W143016A010N)

LEARN MORE
All Stainless Steel Air Cylinders

All Stainless Steel Air Cylinders

These non-repairable cylinders feature all stainless steel components to ensure a long cylinder life.

  • Double-acting air cylinders
  • All stainless steel body, end caps, and rod
  • Bore sizes up to 2 inches; stroke lengths up to 18 inches
  • 3 cylinder mounting configurations
  • Interchangeable with other common brands of round body cylinders
  • Made in the USA

Starting at

(F12005DN)

LEARN MORE
ISO 15552 Air Cylinders

ISO 15552 Air Cylinders

ISO 15552 cylinders are very similar in design to NFPA cylinders (US version). They have dimensions that conform to the ISO 15552 standard and include magnetic material on the piston for sensing position.

  • Double-acting cylinders
  • Fully metric designed to the ISO 15552 standard
  • Bore sizes up to 100mm; stroke lengths up to 600mm
  • Flange, pivot and clevis cylinder mount options available
  • Adjustable cushions at both ends

Starting at

(G32M025MD-MC)

LEARN MORE
Compact Metric Extruded Air Cylinders

Compact Metric Extruded Air Cylinders

Space-saving, compact air cylinders in metric sizes meet a broad range of limited space applications. These high quality cylinders are constructed with hard anodized extruded aluminum bodies and end caps.

  • Double-acting compact air cylinders
  • Bore sizes up to 100mm; stroke lengths up to 100mm
  • Cylinder switch mounting slots are built in to the bodies
  • All sizes include a magnet in the piston and a chrome plated steel piston rod
  • Nitrite/Buna-N "O" ring rod and piston seals
  • Cylinders are factory lubricated for optimum performance and long, reliable life

Starting at

(H12M005MD-M)

LEARN MORE
Air Cylinder Accessories

Air Cylinder Accessories

Accessories for air cylinders include mounting hardware and brackets such as clevis joints, mounting brackets, rod end connectors and locking nuts.

LEARN MORE

Shop Now