Cookies are not enabled on your browser.
Manifolds provide a junction point for the distribution of fluids or gases. Threaded fitting ports create an organized multi-line supply from a single source. These manifolds offer multiple input ports and two to ten output ports. and are available in aluminum, nylon, polypropylene or stainless steel.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
For facilities with a single air supply that multiple pneumatic systems/tools share, a pneumatic manifold system provides a way to supply all systems simultaneously without the time-consuming and possibly dangerous task of continuously disconnecting and reconnecting the air supply. Manifolds create a single junction point for supplying multiple systems/tools on the same compressor without needing to run a separate supply line for each.
Aluminum round and rectangular styles, as well as rectangular nylon, polypropylene, and stainless steel models are available.
For part listing and specifications, go to Shop Now
MRA series aluminum manifolds distribute a common pneumatic supply to multiple threaded outlets. These manifolds are rated to 1000 psi, with 2 to 10 stations and inlet sizes up to 1 in female NPT. Select by station count, port size, and outlet orientation.
Starting at
(MRA-4BA)
MRP series polypropylene manifolds distribute air through two- to 10-station bodies rated to 150 psi. Models use 1/4 or 3/8in female NPT supply connections with 1/8 or 1/4in female NPT outlets depending on size, providing a nonmetallic manifold option where pressure requirements fall within the family rating.
Starting at
(MRP-2CB)
MRN series Nylon 6 manifolds provide lightweight distribution for pneumatic circuits at pressures up to 200 psi. Two- through 10-station configurations use 1/4 or 3/8in female NPT supply connections with 1/8 or 1/4in female NPT outlets depending on model, allowing station count and port size to drive selection.
Starting at
(MRN-2CB)
MRS series stainless steel manifolds provide pneumatic distribution where substantially higher pressure capability is required. Two- through 10-station models are rated to 3500 psi and use 1/4 or 3/8in female NPT supply connections with 1/8 or 1/4in female NPT outlets depending on model, allowing selection by station count, port size, and system pressure.
Starting at
(MRS-2CB)
IM series inline manifolds distribute air through anodized aluminum bodies rated to 3000 psi. Four-, six-, and eight-station models use dual supply inlets from 3/4 to 1-1/2in female NPT and paired outlets from 1/8 to 1/2in female NPT. Outlet positioning at 45 and 135 degrees provides two connection directions at each station.
Starting at
(IM3-4-BD-8-1-8-N-B)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings