Cookies are not enabled on your browser.
Electrical power products provide safe and efficient power services for industrial and commercial use. Products include transformers, DC power supplies and converters, circuit protection, distribution blocks, power entry modules, line filters, as well as wiring devices.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
















Industrial-grade power products include a wide assortment of components that are used to supply reliable power for electrical systems, to facilitate power conversion, distribution, monitoring and filtering, and provide circuit protection as needed.
For part listing and specifications, go to Shop Now
Newest Additions!
DC power supplies provide efficient and stable power to industrial machinery and equipment. They are designed to withstand harsh environments and high temperatures, and are available in a variety of form factors and ratings.
DC-to-DC converters provide reliable voltage conversion for applications that require a different DC supply voltage from what is readily available. These converters are extremely rugged and versatile, with ultra-wide input voltage ranges, overload and short-circuit protection, and adjustable outputs.
Transformers use electromagnetic induction to perform voltage conversion and provide isolation, and are available in various enclosure styles, ratings, and configurations.
New!
Analog panel meters visually display electrical measurements, such as voltage, current, or frequency, using a moving pointer over a printed scale. They provide real-time, easy-to-read indications of the measured value, and the moving needle is helpful for quickly observing trends or fluctuations.
Power distribution blocks manage power wiring and branching, and provide tap-off points. Available in open or enclosed styles, they offer a high short-circuit current rating and a range of pole options and amperage ratings.
Pin and sleeve devices are nonconductive plugs, connectors, receptacles, and inlets designed to withstand heavy-duty industrial environments while maintaining a reliable electrical and watertight connection.
Accessories include back boxes, adapter plates, direct mount boxes, and closure caps.
Wiring devices include a range of industrial-grade components such as plugs, connectors, and receptacles for connecting and terminating power wiring in industrial and commercial settings.
Cord grips ensure cables remain connected and prevent excessive stress that could cause damage to cables or their connection points.
Surge suppressors protect and lengthen the life of motors, contactors, relays, solenoids, and PLC outputs. Contactor and solenoid surge suppressors reduce voltage spikes and electromagnetic noise caused by inductive loads. Motor suppressors protect up to 575 VAC 3-phase motors from damaging line surges.
Newest Additions!
Power line filters offer multiple levels of protection to reduce the effects of electrical noise or power anomalies on electric/electronic equipment. Devices from Roxburgh and Eaton include power line EMI/RF filters with surge protection, drive-rated power line EMI/RF filters, general-purpose power line EMI/RF filters, and power entry modules.
Panel interface connectors (PICs) mount on a cabinet to provide pass-through connections to a PLC and other devices without opening the enclosure. Configurations include:
Newest Additions!
Current transformers provide a compact, cost-effective means for accurately measuring primary current, generating an output proportional to the current flowing through the sensing window. They are ideal for connecting to panel meters, data loggers, or chart recorders for monitoring purposes.
Newest Additions!
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings