Cookies are not enabled on your browser.
Ultrasonic level transmitters provide non-contact, continuous measurement and control, while switches offer reliable point-level detection in both contact and non-contact versions. Unaffected by dirty, sticky, or scaling media, models include options for hazardous or high-condensation environments.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.











Flowline general purpose and intrinsically safe ultrasonic liquid level sensors are non-contact sensors and switches ideal for applications with dirty, sticky, and scaling liquids. They are available with single- and multi-function capabilities, including continuous level measurement, switching, and control, and offer features such as:
Intrinsically safe ultrasonic level switches can be mounted through a tank wall or inside a tank to provide high- or low-level detection of chemical, solvent, or low viscosity petroleum-based liquids.
For part listing and specifications, go to Shop Now
Flowline EchoPod DL/DS/DX series general-purpose ultrasonic level sensors provide continuous level measurement and are available with current, frequency, relay, or voltage output options.
Starting at
(DL10-00)
Flowline EchoPod UG series general-purpose reflective ultrasonic level sensors feature Flowine's innovative Reflective Technology™ that delivers reliable level measurement in condensing environments.
Starting at
(UG01-0001-40)
Flowline EchoSonic II series general-purpose ultrasonic level sensors provide continuous level measurement for larger tanks up to 10m (32.8ft).
Starting at
(LU27-00)
Flowline EchoSpan general-purpose level transmitters provide continuous level measurement up to 32.8 ft (10m) with a 4-20 mA signal output and are configured via an integral pushbutton display module.
Starting at
(LU80-5101)
Flowline EchoSwitch series general-purpose ultrasonic level sensors provide continuous level detection up to 26.2 ft (8m) with three programmable relays for level switch or level control functions, and a 4-20 mA signal output.
Starting at
(LU77-5004)
Flowline EchoTouch intrinsically safe reflective ultrasonic level transmitters provide continuous level measurement with a 4-20 mA analog signal output and feature Flowline's proprietary Reflective Technology™ that delivers reliable level measurement in condensing environments.
Starting at
(US01-0001-00)
Flowline Switch-Tek series intrinsically safe ultrasonic point level switches are CSA approved for use in hazardous locations and provide reliable liquid level detection of chemical, solvent, hydrocarbon, and petroleum-based liquids. They offer a 1A relay output and can be mounted through a tank wall or inside a tank to provide high- or low-level alarm signals.
Starting at
(LU10-1305)
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings