Cookies are not enabled on your browser.
Encoders sense rotary or linear position or distance in motion applications such as machine tooling and multi-axis positioning. Incremental encoders indicate relative position, while absolute encoders output binary values or transmit position info via a communication protocol.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.




Category Selection
Rotary encoders are essential components in many modern systems, providing accurate and reliable position and motion feedback. They offer various output types, each with their own advantages, the most common types are:
When selecting an encoder, be sure to also consider whether incremental or absolute tracking is preferred, the resolution required and the amount of shaft load. Light-duty, medium-duty, and heavy-duty options are available, each offering different load capacities.
For part listings and specifications, go to Shop Now
JTEKT (formerly Koyo) light-duty encoders are industrial duty encoders for applications with light shaft loading. These encoders are perfect for applications with minimal shaft loading and flexible shaft couplings.
Lika light-duty encoders (A41 series) are cost-effective encoders for applications with light shaft loading. These encoders are perfect for industrial applications with good mounting conditions and flexible shaft couplings.
JTEKT (formerly Koyo) medium-duty encoders offer flexibility, high quality, and superb accuracy.
New!
Lika Electronic medium-duty encoders provide several distinct options including compact, high-heat, and programmable encoders, as well as encoders designed for large AC motors.
JTEKT (formerly Koyo) heavy-duty encoders are the most rugged encoders you can buy. Top-of-the-line bearings help maintain a service life of 12 billion revolutions and allow significant loads on the shaft.
JTEKT (formerly Koyo) absolute encoders use gray code (a version of binary where the outputs only change state one bit at a time) to describe each position, so position data is not lost when power is cycled AND the response frequency is slower for a given resolution.
New!
These multi-turn, absolute encoders use Ethernet or serial communication to provide position and velocity information. Lika Electronic 'comms encoders' simplify wiring and reduce processing overhead, while providing high-resolution, non-volatile tracking (without batteries or capacitors).
New!
Lika Electronic measuring wheel encoders feature a spring-loaded lever with a dual shaft encoder. Rubberized wheels are installed on the encoder shaft. These encoders ride directly on a product or belt to measure distance/length or provide speed control feedback.
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings