Filter Results Clear All
You've selected:
> Motion Control > Precision Gearboxes for Servomotors
  •   Shop  
  •   Overview  
  •    In Depth   
Precision Gearboxes for Servomotors
Precision Gearboxes for Servomotors

Need help selecting a Gearbox?
Use our selector tool to configure and order.

Precision planetary gearboxes work well for increasing torque output of servo systems, while reducing the reflected load inertia for higher response. Offered in inline, right-angle and hub styles, these best-in-class gearboxes offer high stiffness, high efficiency, and very quiet operation. Mounting hardware is included for mating to the appropriate servo motor.

Stride Interactive Product Tour Request
Company Name:
Last Name:
First Name:
Business Email:
Country:
Job Title:
Category Selections
Inline
Inline
Newest Additions!
Right Angle
Right Angle
Newest Additions!
Inline with Hub Style Output
Inline with Hub Style Output
Newest Additions!
Shop Now

Planetary Gearboxes for Servomotors

Category Selection

  • PGA Inline Series
  • PGB Right Angle Series
  • MSS Inline Series
  • PGD Hub Style Inline Series
  • PGA Inline Series
  • MSS Inline Series
  • PGB Right Angle Series
  • PGD Hub Style Inline Series

Precision Gearboxes Features

  • Thread-in mounting style
  • Best-in-class backlash
  • Gear ratios available: 5:1, 10:1, 15:1, 20:1, 25:1, 35:1 and 50:1
  • Mounting hardware is included for attaching to Servo motors
  • Helical-cut planetary gears for quiet operation and reduced vibration
  • Right-angle design allows motor to be positioned at 90 degrees to the reducer, providing a more compact footprint
  • Uncaged needle roller bearings for high rigidity and torque
  • Adapter bushing connection for simple and effective attachment to most servo motors
  • High-viscosity, anti-separation grease does not migrate away from the gears; no leakage through the seal
  • Maintenance free: no need to replace the grease for the life of the unit
  • At nominal speed, service life is 20,000 hours
  • Can be positioned in any or ientation
  • IP65 environmental rating
  • 5-year warranty on SureGear®, 2 year warranty on LS-Electric models

Applications

  • Gantries
  • Injection-molding machines
  • Pick-and-place automation
  • Linear slides
  • Packaging machines
  • Conveyors

Click here for our Precision Gearbox Selector

SureGear Precision Servo Gearboxes LS Electric gearbox and motor pair

Gearboxes mate directly to servo motors

SureGear Gearboxes Video

KickStart SureGear Gearboxes Video

SureGear Gearboxes Video

KickStart SureGear Gearboxes Video

SureGear Gearboxes Video

KickStart SureGear Gearboxes Video

Planetary Gear - The Optimal Servo Gear System

Planetary Gear Advantages:

  • High Torque Density
  • High Stiffness / Low lost motion
  • High efficiency
  • Balanced System
  • Suitable for very high speeds
  • "Self-distributed" Lubrication

Servomotor with Gearbox:

  • Reduced load inertia
  • Boosted torque
  • Lower motor torque required
  • Smaller motor, lower current rating, less costly driver
  • A more compact and economical solution

For product listings and specifications, go to Shop Now

SureGear Precision Servo Gearboxes

PGA Inline Series

The SureGear PGA series of high-precision servo gear reducers is an excellent choice for applications that require good accuracy and reliability at an exceptional value.

  • This inline planetary gearbox has a thread-in mounting style, along with a level of precision and torque capacity that is best in its class.
  • Offered in a concentric shaft design with a maximum seven arc-min backlash rating, the SureGear PGA series is an accurate, high performance, and cost effective solution for any OEM.
  • The machining quality of the SureGear PGA helical planetary gears provides a very quiet and more efficient reducer than other competitive products that are similarly priced. SureGear PGA series planetary gearboxes easily mate to SureServo motors.

Starting at
$501.00
(PGA070-05A1)

LEARN MORE
MSS Inline Series

MSS Inline Series

The LS Electric MSS series of high precision gear reducers are specifically designed to mate to LS Electric L7C & L7P series servo motors. Everything you need to mount the gearbox to the LS Electric servo motor is included!

  • 5:1, 10:1, and 20:1 gear ratios available for each servo motor (7.5kW systems limited to 15:1)
  • Industry-standard mounting dimensions, and thread-in mounting style
  • Very low backlash: 7 arc-min single stage (5:1 and 10:1 ratios), 9 arc-min for two-stage (15:1 and 20:1 ratios).
  • IP65 Rated
  • High efficiency, low noise

Starting at
$327.00
(96200004)

LEARN MORE
SureGear Precision Servo Gearboxes

PGB Right Angle Series

The SureGear PGB series of high-precision right angle servo gear reducers is an excellent choice for applications that require a more compact footprint.

  • The PGB right-angle planetary gear reducers offer similar technical specifications to the PGA series inline gear reducers, and provides the customer with an excellent solution when space and clearance requirements are limited.
  • Offered with a six arc-min backlash rating for 2-stage and nine arc-min backlash for 3-stage, the SureGear PGB series performs to OEMs' demanding expectations.

Starting at
$788.00
(PGB070-05A1)

LEARN MORE
SureGear Precision Servo Gearboxes

PGD Hub Style Inline Series

The SureGear PGD series sets a new standard in applications requiring extremely high-torque ratings and rigidity.

  • The compact design and hub style output is ideal for equipment that requires high-speed, high-precision indexing movement.
  • The remarkable torsion stiffness and the low backlash of the planetary gearing combine to provide outstanding positioning accuracy.
  • With a backlash rating less than 3 arc-minutes and exceptional torque handling capabilities, the PGD series offers a high performance robust planetary solution for OEM customers.
  • The PGD reducer is often used for larger indexing applications and dial tables commonly found in packaging and filling equipment and assembly automation systems.

Starting at
$907.00
(PGD047-05A1)

LEARN MORE

Shop Now