Signal conditioners, transmitters, and optical isolators solve ground loop problems, isolate noise issues, convert signals to desired levels and types, and allow longer cable runs. Limit alarms take analog inputs and provide low-limit, high-limit, or other discrete outputs based on the input value.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Category Selection
Signal integrity is vital for accurate control of a process, and it starts with accurate measurements and quality equipment. However, even with the best equipment, signals can be degraded if the equipment or wiring are not properly installed or isolated. Signal conditioners and isolators can mitigate such issues.
Limit alarms provide discrete outputs based on set values of its analog input.
For part listings and specifications, go to Shop Now
These signal conditioners isolate analog voltage and current signals or provide bipolar/unipolar voltage conversions with isolation. Various inputs are supported including current, voltage, RTD, and thermocouple, with current, voltage, frequency, and/or relay outputs. Many units can be configured via DIP switches, or a programming module, depending on model.
Universal input conditioners/isolators accept a variety of inputs and provide current, voltage, frequency, and/or relay outputs with programmable ranges and functions all in one unit. They are configurable via a detachable programming module that displays the input signal, engineering units, output signal, and relay status.
Newest Additions!
Thermocouple and RTD transmitters accept popular sensor types and measurement ranges and provide current outputs. Universal models also accept millivolt, current, and potentiometer inputs; select models offer a frequency output. These units are ideal for wiring and extending signals to controllers.
Frequency signal conditioners accept frequency signals up to 100kHz from a variety of sensor types and provide unipolar or bipolar analog (current/voltage), relay, or frequency (up to 100kHz) outputs. An optional square root relationship between the input and output is also available for flow measurement applications.
Optical isolators connect encoders to PLCs, servo drives, and other devices. They solve electrical noise issues, convert encoder signal types or voltage levels, provide multi-channel high-speed isolation for other sensor types, and can be used as repeaters for long cable runs.
Limit alarms accept analog inputs and provide low-limit, high-limit, or other discrete output indications based on the input value. Voltage or current input signals are compared to trip points configured via DIP switches or a programming module. Relay outputs can be used to interface with other process equipment.
6mm-wide signal conditioners are space-saving units that provide conversion of standard voltage and current signals, bipolar signals, thermocouples and RTDs, with isolation to eliminate ground loop problems. Models include single-, two-channel, and signal splitter styles.
Accessories and spare parts for signal conditioners include replacement terminal blocks, configuration software for programmable units, configuration cable (for use with software), and a detachable programming/display module for select models.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings