Filter Results Clear All
You've selected:
> Pneumatic Components > Directional Control Solenoid Valves > Solenoid Valves
  •   Shop  
  •   Overview  
  •    In Depth   
Solenoid Valves
Solenoid Valves

Solenoid valves control cylinders, actuators, grippers and other pneumatic devices. Available in various body styles and port configurations, the selection includes standalone valves, units for modular and electro-pneumatic systems, and ISO 5599/1 sized models.

Stride Interactive Product Tour Request
Company Name:
Last Name:
First Name:
Business Email:
Country:
Job Title:
Category Selections
Solenoid Valves
Solenoid Valves
Manifolds & Bases
Manifolds & Bases
Control Interfaces
Control Interfaces
I/O Modules
I/O Modules
Solenoid Valve Accessories
Solenoid Valve Accessories
Shop Now

Solenoid Valves

Category Selection

  • ISO 5599/1 Standard Pneumatic Solenoid Valves
  • Solenoid Valves for PAL Modular System
  • Solenoid Valves for CMV Modular System
  • Basic Directional Solenoid Valves
  • Metal Work Series 70 Solenoid Valves
  • Miniature Directional Solenoid Valves

Solenoid valves are a popular control device in pneumatic systems and allow control of various pneumatic devices using electrical signals. When an electrical current is routed through the coil of a solenoid valve, a magnetic field is generated which in turn causes an internal metal plunger, spool, etc. to move. This movement is used to either block or allow airflow through the valve and can work either directly or indirectly on the incoming air. Normally open (N.O.) solenoid valves will remain open when power is removed from the coil while normally closed (N.C.) solenoid valves remain closed. Solenoid valves come in many styles including standalone valves, and units for modular and electro-pneumatic systems. These valves utilize a variety of control voltages and provide a number of different pathways for air to travel in or out of the valve. Valves commonly used in industrial applications typically have a 2-, 3- or 4-way configuration.

For part listings and specifications, go to Shop Now

ISO 5599/1 Standard Pneumatic Solenoid Valves

ISO 5599/1 Standard Pneumatic Solenoid Valves

NITRA ISO 5599 valves are a robust directional control solution that conforms to the ISO 5599/1 standard.

  • All ISO 5599/1 size 1 and 2 components are interchangeable with all other brands meeting the ISO 5599/1 specification
  • 5-port/2-position and 5-port/3-position valves available
  • Order stand-alone bases or manifolds separately
  • Solenoid coils available in 12 and 24 VDC and 24, 110, and 220 VAC (sold separately)
  • Bases and manifolds are available in either G-thread (BSPP) or NPT (sold separately)

Starting at
$86.00
(HVS-5211)

Solenoid Valves for PAL Modular System

Solenoid Valves for PAL Modular System

Solenoid valves in the modular PAL system are designed to ensure high flow and feature a double solenoid or single solenoid spring return action. Up to 128 IP65 solenoids can be installed in the PAL system.

  • 12-24 VDC operating voltage
  • Single solenoid valves are available in 3-way 2-position operation and 5-way configurations with 2- and 3-position operation
  • Double solenoid models offer 2- or 3-position operation
  • Modular pressure relief valve modules are available

Starting at
$33.50
(PAL-V1-52)

Solenoid Valves for CMV Modular System

Solenoid Valves for CMV Modular System

Solenoid valves for the NITRA CMV modular pneumatic system are available in a variety of configurations to create a custom valve assembly to fit any application. Single spring return or double solenoid action is offered; up to 16 solenoid modules can be stacked together in a system to simplify installation, wiring, and plumbing.

  • 24VDC operating voltage
  • IP65 rated solenoids available in 3- and 5-way with 2- or 3-position configurations

Starting at
$85.00
(CMV-B1L-1A)

Basic Directional Solenoid Valves

Basic Directional Solenoid Valves
(AVS & AVP Series)

AVP series poppet style and AVS series spool valves are basic directional control solenoid valves designed for use as standalone valves or as part of an assembled modular system.

  • AVP series valves are stackable 3-way spring return valves
  • AVS series valves are available as 3-way spring return valves as well as 4-way 5-port in either 2- or 3-position
  • AVS series valves can be mounted to a manifold to create a modular valve system
  • Valves offer 24 VDC or 120 VAC operated solenoids, with replacement coil options for 12 VDC, 24 VDC, 24 VAC, 120 VAC, and 240 VAC

Starting at
$33.50
(AVP-31C1-120A)

Metal Work Series 70 Solenoid Valves

Metal Work Series 70 Solenoid Valves

Series 70 solenoid valves are rugged and reliable valves from Metal Work, a well-known manufacturer of quality air valves. They can be used individually or installed on optional manifolds for modularity. Coils are sold separately.

  • 3-port (3-way) 2-position
  • 5-port (4-way) 2-position, double coil or spring return
  • 5-port (4-way) 3-position with open or closed center
  • Internally piloted and externally piloted models available
  • Metal Work brand coils are available in several voltages including 12 VDC, 24 VDC, 24 VAC, 110 VAC, and 220 VAC

Starting at
$48.50
(7010020400U)

Miniature Directional Solenoid Valves

Miniature Directional Solenoid Valves
(GVP Series)

GVP series miniature solenoid valves are an excellent choice for compact pneumatic installations with low flow requirements. These valves are typically used for on/off flow control or with single-acting cylinders.

  • 10mm and 15mm valve widths
  • 2-way or 3-way normally closed configurations (latching solenoid valves available in 3-way normally closed configuration)
  • 12 or 24 VDC solenoids
  • Can be mounted on manifolds to create a small modular system of up to 6 valves

Starting at
$38.00
(GVP-321C-24D)


Shop Now