Reduce pneumatic system wiring time with over-molded cables available in sizes to fit all NITRA directional solenoid valves. A range of options include 24V, 110V and 230V operation, LED indication, and models with or without surge suppression.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
High-quality DIN connection cables provide quick, reliable installation and are commonly used for solenoid valve connections. 24V and 110V AC/DC models are rated for connecting with electronics. 230V AC/DC models are rated for straight wired products. All models are available in five sizes based on DIN 43650.
Features
Starting at
$13.50
(SC8-3)
For part listings and specifications, go to Shop Now
Voted #1 mid-sized employer in Atlanta
Check out our
job openings