AutomationDirect adds more 18mm and 30mm ultrasonic proximity sensors
Cumming, GA --- April 24, 2014 ... AutomationDirect's new UK6 series 18mm ultrasonic sensors are now available with shorter bodies for easier mounting in tight spaces. Also, the new UT2F wide face series of 30mm sensors has an increased sensing distance of up to six meters. Both series are available with 10 output types in combinations of PNP and NPN discrete outputs; 0-10VDC or 4-20mA analog outputs are available. These IP67-rated sensors are equipped with LED status indicators and have either an attached two-meter output cable or an M12 quick-disconnect connector. The 18mm UK6 series sensors start at $89 and are available in sensing ranges from 40mm to 900mm. The 30mm UT2F series sensors start at $325 and have a 350-6000 mm sensing range. Both series have complete overload protection, are backed by a lifetime warranty and are cULus, CE and RoHS approved.
To learn more about these new ultrasonic proximity sensors, visit www.automationdirect.com/ultrasonic-sensors.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor control, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their model and focus on efficiency and the majority of their products are stocked for same-day shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.Editorial Contact:
TJ Johns
Phone: 678-455-1730
Email: tjohns@automationdirect.com
High resolution image: 300 dpi TIF (right click and Save Target As ...)