Automationdirect.com

AutomationDirect adds new sizes of valves to pneumatics line

AutomationDirect adds new sizes of valves to pneumatics line

Cumming, GA --- August 13, 2014 ... AutomationDirect's NITRA® line of pneumatics products now includes additional directional control solenoid valves available in a wide variety of configurations to meet a broad range of pneumatic valve applications. With this addition, there are now more valves choices in size and volume with all the same features and benefits of the inexpensive and popular existing valves. Configurations include: single solenoid, two-position and double solenoid in two-position, three-position center closed, and three-position center exhaust. There are now10 additional smaller body sizes (all 1/8" NPT ports) and eight additional larger body sizes (all 1/2" NPT ports). Applications include controlling actuators for positioning, clamping, moving product from place to place and controlling air volume for cooling or drying.

NITRA AVS-series directional control solenoid valve prices start at $18 and are backed by a two-year warranty.

Learn more about NITRA pneumatic valves by visiting: www.automationdirect.com/pneumatic-solenoid-valves.

About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor control, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their model and focus on efficiency and the majority of their products are stocked for same-day shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.

Editorial Contact:
TJ Johns
Phone: 678-455-1730
Email: tjohns@automationdirect.com


High resolution image: 300 dpi TIF (right click and Save Target As ...)