Automationdirect.com

AutomationDirect adds EtherNet/IP support to Productivity3000 controller

AutomationDirect adds EtherNet/IP support to Productivity3000 controller

Cumming, GA --- August 20, 2014 ... AutomationDirect's Productivity3000 controller now supports the ODVA's EtherNet/IP as a standard protocol. Through its embedded Ethernet port, the P3-550 CPU can support EtherNet/IP configurable as a Scanner or Adapter (or both simultaneously). The P3-550 CPU can communicate to devices using either Explicit messaging or Implicit "I/O" messaging methods. These two common implementations offer access to the majority of the EtherNet/IP devices available in the industry, including third-party controllers, drives and other I/O hardware. In Scanner mode, the P3-550 CPU supports up to 128 total connections with a maximum of 32 devices. Enabling the CPU to support and exchange EtherNet/IP messages simply requires completing fill-in-the-blank style configuration and Message instruction windows in the programming software. To assist with implementation, diagnostic tags are available to help determine which layer of the protocol may be preventing successful communications.

Learn more about the P3-550 CPU and the ProductivitySuite programming software at www.automationdirect.com/productivity3000.

About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor control, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their model and focus on efficiency and the majority of their products are stocked for same-day shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.

Editorial Contact:
TJ Johns
Phone: 678-455-1730
Email: tjohns@automationdirect.com


High resolution image: 300 dpi TIF (right click and Save Target As ...)