Automationdirect.com

AutomationDirect Adds Inline Fittings to Pneumatics Line

AutomationDirect Adds Inline Fittings to Pneumatics Line

Cumming, GA --- December 17, 2014 ... AutomationDirect's NITRA® line of pneumatics products now includes push-to-connect inline fittings. Constructed with technopolymer bodies and nickel-plated brass internal parts, these fittings are designed to work with 1/4-inch and 5/16-inch flexible pneumatic tubing and can be easily added to existing circuits.

NITRA pneumatic miniature pressure regulators, ideal for use in secondary branches of a pneumatic system, have an adjustable range of 15 to 120 psi and feature a built-in relief valve to exhaust over-pressure; available pressure gauges, with metal gauge casings, install easily anywhere in a pneumatic circuit and have a range of 0 to 170 psi.

Pressure indicators with an adjustable range of 29 to 145 psi are available with either green or orange indicator buttons. When pressure is off, the indicator is clear. When pressure is on, the colored indicator appears.

New inline hand valves have a range of 0 to 150 psi and are available in 2-way and 3-way styles with or without locking capability; 3-way valves relieve pressure downstream when in the closed position. The NITRA quick exhaust valves feature an adjustable 7 to 150 psi range and are ideal for use with pneumatic actuators that require a very fast stroke speed.

NITRA inline fittings start at $8.75 and are backed by a one-year warranty. Special purpose fitting accessories and stem adapters, starting at $2.25, are also available.

Learn more about NITRA pneumatic inline fittings by visiting: www.automationdirect.com/special-push-connect.

About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for same-day shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.

 

Editorial Contact:
TJ Johns
Phone: 678-455-1730
Email: tjohns@automationdirect.com


High resolution image: 300 dpi TIF (right click and Save Target As ...)