Automationdirect.com

AutomationDirect Adds New Pressure Transmitters

AutomationDirect Adds New Pressure Transmitters

Cumming, GA --- February 24, 2016 ... AutomationDirect's ProSense SPTD25 series pressure transmitters feature an all-stainless steel thin film sensing element that provides very fast response time and can be used to sense any compatible media. The robust design provides resistance to vibration, shock, and EMI/RFI, and provides high accuracy over a broad compensated temperature range. Pressure transmitters are available with a 1/4-inch NPT male threaded process connection, an M12 quick-disconnect electrical connection, and have a linear 4-20 mA output with sensing ranges from 100 to 5000 psig. Priced at $99.00, the UL508 listed SPTD25 series is engineered to meet many industrial, commercial, and OEM pressure measurement applications such as process control and automation, hydraulic systems, engine monitoring, machine tools and more.

To learn more about pressure transmitters, visit: www.automationdirect.com/pressure-transmitters.

About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for same-day shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.

 

Editorial Contact:
TJ Johns
Phone: 678-455-1730
Email: tjohns@automationdirect.com


High resolution image: 300 dpi TIF (right click and Save Target As ...)