Automationdirect.com

AutomationDirect adds more inductive proximity sensors

AutomationDirect adds more inductive proximity sensors

Cumming, GA --- January 28, 2015 ... AutomationDirect's new APS series inductive proximity sensors are IP67-rated rectangular compact DC sensors available in top or front sensing models with 2.5mm and 4mm sensing ranges. Available in two-wire or three-wire configurations, the 10-30 VDC high-frequency oscillation type sensors are fitted with polycarbonate unshielded housings and LED status indicators. The APS series is available with normally-open or normally-closed NPN, normally-open PNP or normally-open NPN/PNP outputs. These sensors have an embedded two-meter connection cable. APS series proximity sensors, priced at $17.50, are backed by a lifetime warranty and are cULus, CE and RoHS approved.

To learn more about these new APS inductive proximity sensors, visit www.automationdirect.com/proximity.

About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for same-day shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.

 

Editorial Contact:
TJ Johns
Phone: 678-455-1730
Email: tjohns@automationdirect.com


High resolution image: 300 dpi TIF (right click and Save Target As ...)