Automationdirect.com

Rhino Encapsulated DC to DC Converters Added

Rhino Encapsulated DC to DC Converters Added

Cumming, GA --- January 27, 2016 ... AutomationDirect's Rhino line of power products now includes encapsulated DC to DC converters as well as additional plastic slim line models. With tightly regulated output voltages, Rhino DC to DC converters provide a reliable power source for sensitive loads in industrial process controls, factory automation and other industrial environments.

The Rhino PSE Series of DC to DC converters offers a compact, steady power source for equipment exposed to harsh conditions. Ultra-wide input voltage ranges of 9.5 to 36 VDC and 18 to 75 VDC allow these models to operate from all popular DC supply voltage systems while supplying output voltages in the 5.1 to 48 VDC range. Remote on/off control, input polarity protection, and overload protection make them extremely rugged and versatile; and they offer easy installation with chassis or DIN rail mounting options.

The PSP Series of plastic slim-line case converters are now available in both 25W and 60W models. This series features wide input ranges of 9.5 to 18 VDC and 18 to 75 VDC, as well as output voltages of 5, 12 or 24 VDC. These converters can be used to isolate a specific load from the 24 volt bus voltage, and offer easy installation with snap-on DIN rail mounting and detachable screw terminal block.

Learn more about Rhino DC to DC converters, visit: www.automationdirect.com/dc-converter.

About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for same-day shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.

 

Editorial Contact:
TJ Johns
Phone: 678-455-1730
Email: tjohns@automationdirect.com


High resolution image: 300 dpi TIF (right click and Save Target As ...)